Omega Profile Extruded Seals | Product Series

Filter by

    No filters selected

Polymer Family

Seal Material

Height (inch)

Length (inch)

Diameter (inch)

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Omega Profile Extruded Seals

Omega Profile Extruded Seals

Extruded omega profile seals offer low closure force for static sealing applications. Omega profiles allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.

Technical Specifications

  • Specifications Met: UL 157, A-A-59588, UL-94 HB, ZZR-765, FDA 21 CFR Approved, AMS, NSF 61 Approved, ASTM D2000 M4GE, ASTM D2000 M4AA, M3BA, M4CA, M3DA
  • Shape: Omega
  • Profile: Hollow
  • Application: Low Closure
  • Color: Rust, Black, Custom
  • Maximum Operating Temperature: 400 °F, 250 °F, 210 °F, Custom
  • Durometer: 45 to 70 Shore A, Custom
  • Minimum Operating Temperature: -65 °F, -70 °F, -30 °F, Custom
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F), Low Temperature (< -30F), Custom
Safety Warning

Full Product Description

Omega profile hollow extrusions offer low closure force sealing and are available in two options: with pressure sensitive adhesive (PSA) backing for easy attachment, or mechanical fastening for more robust retention. Both options have the flexibility to fill large clearance gaps often associated with thin metal or plastic enclosures.

Omega profile seals are an economical alternative to molded products and can be extruded and made into extremely large O-rings that are ordinarily too expensive when molded. Dimensions can also be easily customized at no tooling cost, giving engineers more design flexibility.

Hollow seal profiles are typically used when sealing in applications that have one or more of the following characteristics:

• Clearance gaps are present after assembly
• The gland cross section is more deep than narrow
• Radial interference (squeeze) is needed to assist the end product assembly process
• Low closure force is needed
• Seal cross section surface contact area maximization without overfill

Related Documents

×
Products Polymer Family Seal Material Height (inch) Length (inch) Diameter (inch) Additional Options
W016CS7442 Silicone (VMQ, PVMQ) S7442 0.728 0.89 0.065 Coiled Footage
W016SS7442 Silicone (VMQ, PVMQ) S7442 0.728 0.89 0.065 Spooled Footage
W016XS7442 Silicone (VMQ, PVMQ) S7442 0.728 0.89 0.065 Spliced
W034CS7442 Silicone (VMQ, PVMQ) S7442 0.5 0.61 0.05 Coiled Footage
W034SS7442 Silicone (VMQ, PVMQ) S7442 0.5 0.61 0.05 Spooled Footage
W034XS7442 Silicone (VMQ, PVMQ) S7442 0.5 0.61 0.05 Spliced
W059CS7442 Silicone (VMQ, PVMQ) S7442 0.25 0.33 0.05 Coiled Footage
W059SS7442 Silicone (VMQ, PVMQ) S7442 0.25 0.33 0.05 Spooled Footage
W059XS7442 Silicone (VMQ, PVMQ) S7442 0.25 0.33 0.05 Spliced
W060CS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.499 0.05 Coiled Footage
W060SS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.499 0.05 Spooled Footage
W060XS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.499 0.05 Spliced
W061CS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.499 0.07 Coiled Footage
W061SS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.499 0.07 Spooled Footage
W061XS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.499 0.07 Spliced
W062CS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.499 0.09 Coiled Footage
W062SS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.499 0.09 Spooled Footage
W062XS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.499 0.09 Spliced
W063CS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.49 0.08 Coiled Footage
W063SS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.49 0.08 Spooled Footage
W063XS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.49 0.08 Spliced
W016CS7416 Silicone (VMQ, PVMQ) S7416 0.728 0.89 0.065 Coiled Footage
W016SS7416 Silicone (VMQ, PVMQ) S7416 0.728 0.89 0.065 Spooled Footage
W016XS7416 Silicone (VMQ, PVMQ) S7416 0.728 0.89 0.065 Spliced
W034CS7416 Silicone (VMQ, PVMQ) S7416 0.5 0.61 0.05 Coiled Footage
W034SS7416 Silicone (VMQ, PVMQ) S7416 0.5 0.61 0.05 Spooled Footage
W034XS7416 Silicone (VMQ, PVMQ) S7416 0.5 0.61 0.05 Spliced
W059CS7416 Silicone (VMQ, PVMQ) S7416 0.25 0.33 0.05 Coiled Footage
W059SS7416 Silicone (VMQ, PVMQ) S7416 0.25 0.33 0.05 Spooled Footage
W059XS7416 Silicone (VMQ, PVMQ) S7416 0.25 0.33 0.05 Spliced
W060CS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.499 0.05 Coiled Footage
W060SS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.499 0.05 Spooled Footage
W060XS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.499 0.05 Spliced
W061CS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.499 0.07 Coiled Footage
W061SS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.499 0.07 Spooled Footage
W061XS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.499 0.07 Spliced
W062CS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.499 0.09 Coiled Footage
W062SS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.499 0.09 Spooled Footage
W062XS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.499 0.09 Spliced
W063CS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.49 0.08 Coiled Footage
W063SS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.49 0.08 Spooled Footage
W063XS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.49 0.08 Spliced
W016CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.728 0.89 0.065 Coiled Footage
W016SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.728 0.89 0.065 Spooled Footage
W016XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.728 0.89 0.065 Spliced
W034CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.5 0.61 0.05 Coiled Footage
W034SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.5 0.61 0.05 Spooled Footage
W034XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.5 0.61 0.05 Spliced
W059CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.25 0.33 0.05 Coiled Footage
W059SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.25 0.33 0.05 Spooled Footage
W059XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.25 0.33 0.05 Spliced
W060CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.499 0.05 Coiled Footage
W060SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.499 0.05 Spooled Footage
W060XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.499 0.05 Spliced
W061CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.499 0.07 Coiled Footage
W061SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.499 0.07 Spooled Footage
W061XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.499 0.07 Spliced
W062CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.499 0.09 Coiled Footage
W062SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.499 0.09 Spooled Footage
W062XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.499 0.09 Spliced
W063CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.49 0.08 Coiled Footage
W063SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.49 0.08 Spooled Footage
W063XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.49 0.08 Spliced
W016CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.728 0.89 0.065 Coiled Footage
W016SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.728 0.89 0.065 Spooled Footage
W016XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.728 0.89 0.065 Spliced
W034CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.5 0.61 0.05 Coiled Footage
W034SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.5 0.61 0.05 Spooled Footage
W034XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.5 0.61 0.05 Spliced
W059CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.25 0.33 0.05 Coiled Footage
W059SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.25 0.33 0.05 Spooled Footage
W059XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.25 0.33 0.05 Spliced
W060CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.499 0.05 Coiled Footage
W060SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.499 0.05 Spooled Footage
W060XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.499 0.05 Spliced
W061CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.499 0.07 Coiled Footage
W061SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.499 0.07 Spooled Footage
W061XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.499 0.07 Spliced
W062CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.499 0.09 Coiled Footage
W062SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.499 0.09 Spooled Footage
W062XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.499 0.09 Spliced
W063CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.49 0.08 Coiled Footage
W063SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.49 0.08 Spooled Footage
W063XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.49 0.08 Spliced
W016C-Custom Custom Custom 0.728 0.89 0.065 Coiled Footage
W016S-Custom Custom Custom 0.728 0.89 0.065 Spooled Footage
W016X-Custom Custom Custom 0.728 0.89 0.065 Spliced
W034C-Custom Custom Custom 0.5 0.61 0.05 Coiled Footage
W034S-Custom Custom Custom 0.5 0.61 0.05 Spooled Footage
W034X-Custom Custom Custom 0.5 0.61 0.05 Spliced
W059C-Custom Custom Custom 0.25 0.33 0.05 Coiled Footage
W059S-Custom Custom Custom 0.25 0.33 0.05 Spooled Footage
W059X-Custom Custom Custom 0.25 0.33 0.05 Spliced
W060C-Custom Custom Custom 0.36 0.499 0.05 Coiled Footage
W060S-Custom Custom Custom 0.36 0.499 0.05 Spooled Footage
W060X-Custom Custom Custom 0.36 0.499 0.05 Spliced
W061C-Custom Custom Custom 0.36 0.499 0.07 Coiled Footage
W061S-Custom Custom Custom 0.36 0.499 0.07 Spooled Footage
W061X-Custom Custom Custom 0.36 0.499 0.07 Spliced
W062C-Custom Custom Custom 0.36 0.499 0.09 Coiled Footage
W062S-Custom Custom Custom 0.36 0.499 0.09 Spooled Footage
W062X-Custom Custom Custom 0.36 0.499 0.09 Spliced
W063C-Custom Custom Custom 0.36 0.49 0.08 Coiled Footage
W063S-Custom Custom Custom 0.36 0.49 0.08 Spooled Footage
W063X-Custom Custom Custom 0.36 0.49 0.08 Spliced

687PDC
687519