Multipurpose Transfer Hose - Oilpress N/L 20-30 | #IH30832001/40


LOADING IMAGES
IH30832001/40

Multipurpose Transfer Hose - Oilpress N/L 20-30 | #IH30832001/40

Oilpress N/L 20 and N/L 30 are ideal for multi-purpose applications requiring transfer of many types of fluids and petroleum products with an aromatic content not exceeding 50%.


Technical Specifications

  • Maximum Working Pressure (Bar): 20
  • Hose I.D. (mm): 8
  • Weight: 0.10 lb/ft, 0.15 kg/m
  • Specifications Met: Parker Specifications
  • Brand: Parker
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids, Water
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 5/16 inch, 8 mm
  • Maximum Operating Temperature: 100 °C with peaks up to 120°C for oil., 212 °F with peaks up to 248°F for oil.
  • Hose Reinforcement Material: Synthetic Textile Yarn
  • Outside Diameter: 0.551 inch, 14 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Off-road Machinery, Transportation
  • Application: Air, Multipurpose
  • Technology: Fluid & Gas Handling
  • Product Type: Fuel Hose, Oil Hose, Transfer Hose
  • Product Style: Delivery
  • Maximum Operating Pressure: 300 psi, 2 MPa, 20 bar
  • Minimum Bend Radius: 35 mm, 1.378 inch
  • Design Factor: 3:1
  • Minimum Operating Temperature: -35 °C, -31 °F
  • Materials of Construction: Rubber
  • Cover Material: Nitrile Butadiene Rubber (NBR)/PVC
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
Safety Warning

Item Information

Oilpress N/L 20 and N/L 30 are versatile multipurpose hoses that can be used nearly in all markets and in the majority of application where an NBR compounds is recommended. This makes the products the perfect choice to limit the type of hoses to keep in stock. The premium quality materials used assure a longevity of use. Available in two different WP lines to face either medium and heavy duty mission profiles.

Markets
• Agriculture
• Transportation
• Construction
• Industrial

Features / Benefits
• Compounds formulated to withstand Biodiesel B100 to fit the majority of fuels availables on the market
• Possible to couple with Parker 64+47 permanent fittings series to offer a complete reliable solution
• Wide temperature range to meet most demanding applications and climates
• Design Factor 3:1 enhances safety for operators and equipment

Application
• Air
• Oil
• Water
• Fuels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513