Oil & Fuel Transfer Hose - Carbopress N/L 10 - 20 | #IH30512010/40


LOADING IMAGES
IH30512010/40

Oil & Fuel Transfer Hose - Carbopress N/L 10 - 20 | #IH30512010/40 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 5/8
  • Maximum Working Pressure (Bar): 20
  • Length (m): 40
  • Hose O.D. (mm): 26
  • Hose I.D. (mm): 16
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Cover Material: Special Nitrile Butadiene Rubber (NBR)
  • Weight: 0.44 kg/m, 0.29 lb/ft
  • Industry: Agriculture, Automotive, General Industrial, Transportation
  • Brand: Parker
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Pressure: 20 bar, 300 psi
  • Application: Oil & Fuel
  • Product Type: Oil Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Minimum Bend Radius: 130 mm, 5.118 inch
  • Specifications Met: Parker Specifications
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Compatible Fitting: 56 Series
  • Inside Diameter: 5/8 inch, 16 mm
  • Maximum Operating Temperature: 80 °C (Up to 100°C for oil), 176 °F (Up to 212°F for oil)
  • Hose Reinforcement Material: Synthetic Textile Yarn
  • Outside Diameter: 1.024 inch, 26 mm
Safety Warning

Item Information

Carbopress N/L 10 - 20 is a hose designed to withstand the majority of hydrocarbon based fluids such as grease, fuel oils, crude oil, diesel and gasoline. It represents an excellent and efficacious reply in all those cases where the price level constraints cannot be superseeded.   

Markets
• Industrial
• Transportation
• Mobile

Features/Benefits
• Dual pressure lines to cover low and medium duty mission profiles
• Inner tube compatibility with water and air enlarges the possibility of use and a better inventory management
• Design Factor 3:1 enhances safety for operators and equipment

Applications
• Transfer lines
• Agriculture
• General industrial

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513