Oil & Fuel Transfer Hose - Carbopress N/L 10 - 20 | #IH30501003/100


LOADING IMAGES
IH30501003/100

Oil & Fuel Transfer Hose - Carbopress N/L 10 - 20 | #IH30501003/100

Carbopress N/L 10 - 20 hose is engineered for grease and hydrocarbons having an aromatic content not exceeded 50%.


Technical Specifications

  • Hose I.D. (inch): 0.394
  • Maximum Working Pressure (Bar): 10
  • Hose O.D. (mm): 17
  • Hose I.D. (mm): 10
  • Length (m): 100
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Weight: 0.13 lb/ft, 0.20 kg/m
  • Specifications Met: Parker Specifications
  • Brand: Parker
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/8 inch, 10 mm
  • Maximum Operating Temperature: 80 °C (Up to 100°C for oil), 176 °F (Up to 212°F for oil)
  • Hose Reinforcement Material: Synthetic Textile Yarn
  • Outside Diameter: 0.669 inch, 17 mm
  • Division: Polymer Hose Division Europe
  • Industry: Agriculture, Automotive, General Industrial, Transportation
  • Application: Oil & Fuel
  • Technology: Fluid & Gas Handling
  • Product Type: Oil Hose, Transfer Hose
  • Product Style: Delivery
  • Minimum Bend Radius: 80 mm, 3.150 inch
  • Design Factor: 3:1
  • Minimum Operating Temperature: -25 °C, -13 °F
  • Materials of Construction: Rubber
  • Cover Material: Special Nitrile Butadiene Rubber (NBR)
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Carbopress N/L 10 - 20 is a hose designed to withstand the majority of hydrocarbon based fluids such as grease, fuel oils, crude oil, diesel and gasoline. It represents an excellent and efficacious reply in all those cases where the price level constraints cannot be superseeded.   

Markets
• Industrial
• Transportation
• Mobile

Features/Benefits
• Dual pressure lines to cover low and medium duty mission profiles
• Inner tube compatibility with water and air enlarges the possibility of use and a better inventory management
• Design Factor 3:1 enhances safety for operators and equipment

Applications
• Transfer lines
• Agriculture
• General industrial

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513