Crimped Thermoplastic Hydraulic Hose Fittings, NX Series | #11CNX-25-12


LOADING IMAGES
11CNX-25-12

Crimped Thermoplastic Hydraulic Hose Fittings, NX Series | #11CNX-25-12

Parker NX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose types 2246F, 2380F, 2244N and 2370N.


Technical Specifications

  • Hose I.D. (mm): 19 mm
  • Connection Thread Size: M36x2.0
  • Connection 1 Size: 19 mm Hose I.D., 3/4 inch Hose I.D., -12 (Size)
  • Body Material: Steel
  • Industry: Industrial Manufacturing Equipment
  • Brand: Parker
  • Application: High Pressure Spray, Mobile Hydraulics, Automotive
  • Hex Size: 46 mm (see drawing legend J)
  • Fitting Length: 117 mm (see drawing legend A)
  • Connection 1 Type: Hose
  • Drop Length: 62 mm (see drawing legend E)
  • Coating: Chromium 6 Free-plated
  • For Fluid Type: Air (General Industrial Air), Mineral Hydraulic Oil, Water
  • Configuration: Hose to Port
  • Product Type: Ultra-High Pressure Fittings
  • Technology: Fluid & Gas Handling
  • Division: Polymer Hose Division Europe
  • Maximum Operating Pressure: 420 bar, 42.0 MPa
  • Nominal Inside Diameter: DN 19
  • Connection 2 Type: Female, Metric S, Swivel, 24° Cone (with O-Ring)
  • Shape: Elbow 90°
  • Port Type: DKOS
  • Specifications Met: ISO 12151-2-SWE-S
  • Tube Outside Diameter: 25 mm
  • Connection 2 Size: M36x2.0 mm Thread
  • Connection Length: 65 mm (see drawing legend B)
Safety Warning

Item Information

Parker NX Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Fleet/Transit
• Automotive

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High pressure paint spray applications
• Mobile hydraulics
• Industrial hydraulics
• Industrial gases
• Media transfer
• Applications with additional heating elements
• Hotmelt applications in the automotive industry
• Glue applications in the automotive industry
• Material lines for temperatures below +80°C
• Suitable for hose types 2246F, 2380F, 2244N and 2370N with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Read More Show Less

CAD Drawings + Files

Part Number
11CNX-25-12 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513