Crimped Thermoplastic Hydraulic Hose Fittings, NX Series | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic Hydraulic Hose Fittings, NX Series

Crimped Thermoplastic Hydraulic Hose Fittings, NX Series

Parker NX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose types 2246F, 2380F, 2244N and 2370N.

Technical Specifications

  • Nominal Inside Diameter: DN 6 to 32
  • Hose Inside Diameter: -4 to -20 (Size), 1/4 to 1-1/4 inch
  • Connection Type: NPTF, UNF, NPSM, Metric, BSP
  • Tube Outside Diameter: 8 to 38 mm, n/a
  • Length: 1.9 to 7.1 inch
  • Maximum Operating Pressure: 15.0 to 63.0 MPa
  • Shape: Straight, Elbow 45°, Elbow 90°
  • Product Style: Multiple Styles Available
  • Materials of Construction: Galvanised Steel, Carbon Steel, Zinc-plated

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker NX Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Fleet/Transit
• Automotive

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High pressure paint spray applications
• Mobile hydraulics
• Industrial hydraulics
• Industrial gases
• Media transfer
• Applications with additional heating elements
• Hotmelt applications in the automotive industry
• Glue applications in the automotive industry
• Material lines for temperatures below +80°C
• Suitable for hose types 2246F, 2380F, 2244N and 2370N with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Related Documents

×
Products Hose I.D. (mm) Connection Thread Size
192NX-20-16 25.4 mm 1/4"
1C3NX-8-04 6.4 mm M14x1.5
1C3NX-10-04 6.4 mm M16x1.5
1C3NX-10-05 7.9 mm M16x1.5
1C3NX-10-06 9.5 mm M16x1.5
1C3NX-12-06 9.5 mm M18x1.5
1C3NX-15-08 12.7 mm M22x1.5
1C6NX-8-04 6.4 mm M16x1.5
1C6NX-10-04 6.4 mm M18x1.5
1C6NX-12-05 7.9 mm M20x1.5
1C9NX-25-12 19 mm M36x2.0
1C9NX-30-16 25.4 mm M42x2.0
1C9NX-38-20 31.8 mm M52x2.0
1D2NX-10-04 6.4 mm M18x1.5
1D2NX-12-05 7.9 mm M20x1.5
1D2NX-14-06 9.5 mm M22x1.5
1D2NX-16-08 12.7 mm M24x1.5
1D2NX-20-10 15.9 mm M30x2.0
1D2NX-25-12 19 mm M36x2.0
1D2NX-30-16 25.4 mm M42x2.0
1U0NX-4-04 6.4 mm 1/4"
1U0NX-6-04 6.4 mm 3/8"
101NX-6-06 9.5 mm 3/8"-18
101NX-8-08 12.7 mm 1/2"-14
101NX-12-12 19 mm 3/4"-14
106NX-10-08 12.7 mm 7/8"-14
106NX-10-10 15.9 mm 7/8"-14
106NX-12-10 15.9 mm 1-1/16"-12
106NX-12-12 19 mm 1-1/16"-12
106NX-16-12 19 mm 1-5/16"-12
106NX-16-16 25.4 mm 1-5/16"-12
106NX-20-16 25.4 mm 1-5/8"-12
107NX-4-04 6.4 mm 1/4"-18
107NX-6-06 9.5 mm 3/8"-18
107NX-8-08 12.7 mm 1/2"-14
192NX-4-04 6.4 mm 1/4"
192NX-6-05 7.9 mm 3/8"
192NX-6-06 9.5 mm 3/8"
192NX-8-06 9.5 mm 1/2"
192NX-8-08 12.7 mm 1/2"
192NX-12-10 15.9 mm 3/4"
192NX-12-12 19 mm 3/4"
192NX-16-12 19 mm 1"
192NX-16-16 25.4 mm 1"
1C6NX-16-08 12.7 mm M24x1.5
1C6NX-20-10 15.9 mm M30x2.0
1C6NX-25-12 19 mm M36x2.0
1C6NX-30-16 25.4 mm M42x2.0
1C9NX-8-04 6.4 mm M16x1.5
1C9NX-10-04 6.4 mm M18x1.5
1C9NX-12-05 7.9 mm M20x1.5
1C9NX-14-06 9.5 mm M22x1.5
1C9NX-16-08 12.7 mm M24x1.5
1C9NX-20-10 15.9 mm M30x2.0
1U0NX-6-05 7.9 mm 3/8"
1U0NX-6-06 9.5 mm 3/8"
1U0NX-8-08 12.7 mm 1/2"
1U0NX-12-10 15.9 mm 3/4"
1U0NX-16-12 19 mm 1"
1U0NX-24-20 31.8 mm 1-1/2"
106NX-20-20 31.8 mm 1-5/8"-12
1D2NX-38-20 31.8 mm M52x1.5
101NX-4-04 6.4 mm 1/4"-18
106NX-4-04 6.4 mm 7/16"-20
106NX-5-04 6.4 mm 1/2"-20
106NX-6-05 7.9 mm 9/16"-18
106NX-6-06 9.5 mm 9/16"-18
106NX-8-06 9.5 mm 3/4"-16
106NX-8-08 12.7 mm 3/4"-16
107NX-12-12 19 mm 3/4"-14
10CNX-10-04 6.4 mm M18x1.5
10CNX-12-05 7.9 mm M20x1.5
10CNX-12-06 9.5 mm M20x1.5
10CNX-14-06 9.5 mm M22x1.5
10CNX-16-08 12.7 mm M24x1.5
10CNX-20-10 15.9 mm M30x2.0
10CNX-25-12 19 mm M36x2.0
10CNX-30-16 25.4 mm M42x2.0
11CNX-10-04 6.4 mm M18x1.5
11CNX-12-05 7.9 mm M20x1.5
11CNX-14-06 9.5 mm M22x1.5
11CNX-16-08 12.7 mm M24x1.5
11CNX-20-10 15.9 mm M30x2.0
11CNX-25-12 19 mm M36x2.0
11CNX-30-16 25.4 mm M42x2.0

687PDC
687513