Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings - FET Series | #FET-751-16FP


LOADING IMAGES
FET-751-16FP

Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings - FET Series | #FET-751-16FP

Screw to connect interchange, high pressure, non-spill, connect under pressure coupler-FET series


Technical Specifications

  • Coupling Half: Female Coupler
  • Maximum Operating Pressure: 6000
  • Body Material: Steel
  • Body Size (inch): 3/4
  • Connection Type: Female NPTF
  • Connection Thread Size (inch): 1 - 11 1/2
  • Application: High Impulse Hydraulics, High Pressure Hydraulics, Non-spill, Connect/Disconnect Under Pressure
  • Maximum Operating Temperature: 250 °F
  • Product Type: Thread to Connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Non-spill
  • Seal Material: Polyurethane/Nitrile
  • Hex Size 1: 55 mm
  • Plating Type: Black FNC Coating
  • Hex Size 2: 2 inch
Safety Warning

Item Information

FET Series threaded hydraulic quick couplers are rated up to 6000 psi and connect with FET Series nipples. They are interchangeable with similar high pressure screw to connect couplings by other manufacturers. Heavy duty port options include Code 62 flange head and pad.


Parker's FET Series are high pressure (6000 psi), non-spill, flat face hydraulic quick connect couplers. The coupler sleeve and nipple body must be manually threaded together to make the connection. These rugged hydraulic quick connect fittings are built with high strength materials and are impulse resistant.


The coupler and nipple have stainless steel non-spill, hydraulic flat face valves and can be connected under residual pressure up to 5000 psi and disconnected under residual pressure up to 2500 psi. When the external red O-ring is fully covered by the sleeve, it visually indicates that a complete connection has been made.


Technical Characteristics:

• Sizes: 3/8” to 2"

• Material: Steel with FNC coating for extended durability, stainless steel valve (2" has steel valve)

• Port Ends: Female NPTF, Female ORB, Code 62 flange head and pad

• Seal: Nitrile, polyurethane


Markets:

• Oil and Gas

• Construction

• Mining

• Forestry


Features/Benefits:

• Interchangeable with similar thread to connect couplings by other manufacturers

• Sizes 3/8" - 1/1/2" have stainless steel valves, 2" valve is steel

• When the external red color O-ring is fully covered by the sleeve, it provides visual indication that a complete connection has been made.

• Connect and disconnect under residual pressure

• High strength materials are impulse resistant for demanding applications


 Applications:

• On-shore drilling and oil field equipment

• High impulse mobile circuits

• Excavator attachments

• Tunnel boring

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$362.64 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539