Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings - FET Series | Product Series

Filter by

    No filters selected

Available for Online Purchase

Coupling Half

Maximum Operating Pressure

Body Material

Body Size (inch)

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings  - FET Series

Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings - FET Series

Parker's stainless steel high-pressure, non-spill, screw to connect hydraulic couplers can connect under pressure for use in heavy duty, high impulse hydraulic applications where fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Application: High Pressure Hydraulics, Non-spill, Connect/Disconnect Under Pressure
  • Maximum Operating Pressure: 6000.0 psi, 414.0 bar
  • Product Type: Thread to Connect
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Valve Type: Non-spill
  • Minimum Operating Temperature: -40 °F
  • Body Size: 3/8 to 2 inch
  • Vacuum Pressure Rating: No
  • Connection Type: Female NPTF, Female ORB, Code 62 Flange Head and Pad
  • Body Material: Steel
  • Plating Type: Black FNC Coating
  • Seal Material: Polyurethane/Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

FET Series threaded hydraulic quick couplers are rated up to 6000 psi and connect with FET Series nipples. They are interchangeable with similar high pressure screw to connect couplings by other manufacturers. Heavy duty port options include Code 62 flange head and pad.


Parker's FET Series are high pressure (6000 psi), non-spill, flat face hydraulic quick connect couplers. The coupler sleeve and nipple body must be manually threaded together to make the connection. These rugged hydraulic quick connect fittings are built with high strength materials and are impulse resistant.


The coupler and nipple have stainless steel non-spill, hydraulic flat face valves and can be connected under residual pressure up to 5000 psi and disconnected under residual pressure up to 2500 psi. When the external red O-ring is fully covered by the sleeve, it visually indicates that a complete connection has been made.


Technical Characteristics:

• Sizes: 3/8” to 2"

• Material: Steel with FNC coating for extended durability, stainless steel valve (2" has steel valve)

• Port Ends: Female NPTF, Female ORB, Code 62 flange head and pad

• Seal: Nitrile, polyurethane


Markets:

• Oil and Gas

• Construction

• Mining

• Forestry


Features/Benefits:

• Interchangeable with similar thread to connect couplings by other manufacturers

• Sizes 3/8" - 1/1/2" have stainless steel valves, 2" valve is steel

• When the external red color O-ring is fully covered by the sleeve, it provides visual indication that a complete connection has been made.

• Connect and disconnect under residual pressure

• High strength materials are impulse resistant for demanding applications


 Applications:

• On-shore drilling and oil field equipment

• High impulse mobile circuits

• Excavator attachments

• Tunnel boring

Related Documents

×
Products Coupling Half Maximum Operating Pressure Body Material Body Size (inch) Connection Type Connection Thread Size (inch)
FET-1001-20FO Female Coupler 6000 Steel 1 Female UNF 1 5/8 - 12
FET-1001-20FP Female Coupler 6000 Steel 1 Female NPTF 1 1/4 - 11 1/2
FET-1001-20SF Female Coupler 6000 Steel 1 Code 62 Flange head na
FET-1001-20SFP Female Coupler 6000 Steel 1 Code 62 Flange pad na
FET-1002-20FO Male Nipple 6000 Steel 1 Female UNF 1 5/8 - 12
FET-1002-20FP Male Nipple 6000 Steel 1 Female NPTF 1 1/4 - 11 1/2
FET-1002-20SF Male Nipple 6000 Steel 1 Code 62 Flange head na
FET-1002-20SFP Male Nipple 6000 Steel 1 Code 62 Flange pad na
FET-1501-24FO Female Coupler 5000 Steel 1 1/2 Female UNF 1 7/8 - 12
FET-1501-24FP Female Coupler 5000 Steel 1 1/2 Female NPTF 1 1/2 - 11 1/2
FET-1501-24SF Female Coupler 5000 Steel 1 1/2 Code 62 Flange head na
FET-1501-24SFP Female Coupler 5000 Steel 1 1/2 Code 62 Flange pad na
FET-1502-24FO Male Nipple 5000 Steel 1 1/2 Female UNF 1 7/8 - 12
FET-1502-24FP Male Nipple 5000 Steel 1 1/2 Female NPTF 1 1/2 - 11 1/2
FET-1502-24SF Male Nipple 5000 Steel 1 1/2 Code 62 Flange head na
FET-1502-24SFP Male Nipple 5000 Steel 1 1/2 Code 62 Flange pad na
FET-2001-32FO Female Coupler 5000 Steel 2 Female UN 2 1/2 - 12 UN
FET-2001-32FP Female Coupler 5000 Steel 2 Female NPTF 2 - 11 1/2
FET-2002-32FO Male Nipple 5000 Steel 2 Female UN 2 1/2 - 12 UN
FET-2002-32FP Male Nipple 5000 Steel 2 Female NPTF 2 - 11 1/2
FET-371-8FO Female Coupler 6000 Steel 3/8 Female UNF 3/4 - 16
FET-371-8FP Female Coupler 6000 Steel 3/8 Female NPTF 1/2 - 14
FET-372-8FO Male Nipple 6000 Steel 3/8 Female UNF 3/4 - 16
FET-372-8FP Male Nipple 6000 Steel 3/8 Female NPTF 1/2 - 14
FET-501-10FO Female Coupler 6000 Steel 1/2 Female UNF 7/8 - 14
FET-501-8FP Female Coupler 6000 Steel 1/2 Female NPTF 1/2 - 14
FET-502-10FO Male Nipple 6000 Steel 1/2 Female UNF 7/8 - 14
FET-502-8FP Male Nipple 6000 Steel 1/2 Female NPTF 1/2 - 14
FET-621-12FO Female Coupler 6000 Steel 5/8 Female UNF 1 1/16 - 12
FET-621-12FP Female Coupler 6000 Steel 5/8 Female NPTF 3/4 - 14
FET-622-12FO Male Nipple 6000 Steel 5/8 Female UNF 1 1/16 - 12
FET-622-12FP Male Nipple 6000 Steel 5/8 Female NPTF 3/4 - 14
FET-751-16FO Female Coupler 6000 Steel 3/4 Female UNF 1 5/16 - 12
FET-751-16FP Female Coupler 6000 Steel 3/4 Female NPTF 1 - 11 1/2
FET-751-16SF Female Coupler 6000 Steel 3/4 Code 62 Flange head na
FET-751-16SFP Female Coupler 6000 Steel 3/4 Code 62 Flange pad na
FET-752-16FO Male Nipple 6000 Steel 3/4 Female UNF 1 5/16 - 12
FET-752-16FP Male Nipple 6000 Steel 3/4 Female NPTF 1 - 11 1/2
FET-752-16SF Male Nipple 6000 Steel 3/4 Code 62 Flange head na
FET-752-16SFP Male Nipple 6000 Steel 3/4 Code 62 Flange pad na

687PDC
687539