Non-Conductive Thermoplastic Hoses - 518D | #518C-12


LOADING IMAGES
518C-12

Non-Conductive Thermoplastic Hoses - 518D | #518C-12 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Material - Hose Inner Tube: OBSOLETE: Copolyester
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: ANSI A92.2, SAE 100R7, SAE J517 (for less than 50 micro-amps leakage under 75,000 volts per ft.)
  • Maximum Operating Pressure: 1250 psi, 8.7 MPa, 87 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 5 inch, 127 mm
  • Compatible Fitting: 56 Series, 51R Series
  • Weight: 0.21 lb/ft, 0.31 kg/m
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Size: -12
  • Inside Diameter: 3/4 inch, 19 mm
  • Outside Diameter: 1.090 inch, 27.7 mm
  • Application: Hydraulics, Mobile Hydraulic Equipment

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Non-Conductive Thermoplastic Hose, 518D, has a high density braid to handle maximum impulse life without the loss of flexibility. The lay lines on this 100R7 list both ANSI and SAE maximum working pressures. It is the optimal solution for medium pressure hydraulic service where hydraulic circuit exposure and contact with high voltage may be encountered.

Parflex 518D Series can also be used with field attachable fittings on sizes -3, -4, -8 and -10. Using field attachable fittings allows operators to quickly, and easily, make hose assemblies in the field without a crimper.

Markets:
• Machine Tool
• Industrial
• Mobile Equipment
• Transportation
• Material Handling

Features/Benefits:
• Nylon core sizes 518D feature maximum resistance to permeable fluids
• 518D-4 – Super high-density braid for maximum impulse life without loss of flexibility.
• Improved abrasion resistance.
• Available as a formed hose and/or bonded hose assembly
• Low coefficient of friction cover• Twin or multi-line constructions available

Applications:
• Medium pressure hydraulic service where hydraulic circuit exposure and contact with high voltage may be encountered
• Turf equipment and grounds maintenance
• Utility trucks
• Aerial Lift

Certifications/Compliance:
• Meets SAE J517 electrical standards (non-conductivity)
• Meets/Exceeds SAE J517 100R7
• DNV-GL Type Approved
• ANSI A92.2
• ISO 3949-R7-2

Technical Specifications:
• Tube: Nylon, except -16. 518D-16 - Copolyester
• Reinforcement: Fiber
• Cover: Polyurethane

Note:
• Lay lines on hoses will have both ANSI and SAE maximum pressure listed; ANSI A92.2 “Vehicle Mounted Elevating and Rotating Aerial Devices”
• Only the SAE pressures are listed in the table. Review CAT 4660 to view ANSI and SAE pressures.
• +/- 2% Change in length at maximum working pressure
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Crimpsource Online
Compliance, Certifications, & Safety
Parflex Ravenna ISO 9001:2015 Certificate
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563