Nitrogen Generators for Agilent 6400 & 6500 LC/MS Instruments | #LCMS65-1-W


LOADING IMAGES
LCMS65-1-W

Nitrogen Generators for Agilent 6400 & 6500 LC/MS Instruments | #LCMS65-1-W

Complete 'Plug and Play' system specifically designed for the Agilent 6400 & 6500. Produces a continuous supply of LC/MS grade nitrogen.


Technical Specifications

  • Input Voltage: 103V - 126V 60Hz
  • Flow Rate: Drying, sheath and nebulisation nitrogen: 30 l/min.Collision cell nitrogen: 0.2 l/min
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory LC-MS, Drying, Sheath & Nebulisation Nitrogen, Collision Cell Nitrogen
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 18 L/min (Drying, Sheath and Nebulisation Nitrogen), 0.2 L/min (Collision Cell Nitrogen)
  • Operating Pressure: 6.8 barg, 98.6 psig
  • Gas Purity: > 99.999 % (Collision Cell Nitrogen), > 98 % (Drying, Sheath and Nebulisation Nitrogen)
  • Inlet Port Size: n/a
  • Outlet Port Size: 1/4 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: 103 to 126 VAC 60 Hz
  • Maximum Ambient Temperature: 40 °C, 104 °F
  • Minimum Ambient Temperature: 5 °C, 41 °F
  • Inlet Air Quality Specifications: ISO8573-1:2001 Class 2.-.1
  • Weight: 143 kg, 315 lb
  • Height: 705 mm, 27.8 inch
  • Width: 510 mm, 20.1 inch
  • Depth: 826 mm, 32.5 inch
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272251, 12 Month Compressor Kit 230V: 606272253, 12 Month Compressor Kit 120V: 606272261
Safety Warning

Item Information

Parker domnick hunter LCMS64/65 dual flow nitrogen gas generators employ robust, field proven technology to meet the drying, sheath, nebulisation and collision gas requirements of the Agilent Technologies QQQ & Q-TOF instrumentation portfolio.

The LCMS64/65 generators provide two continuous streams of high purity nitrogen from a single 'plug & play' unit. Models come supplied with an integral oil free compressor, are extremely quiet in operation, and fully approved for use by major instrumentation manufacturers.

Innovative design and technology facilitate maximum instrument uptime, attractive return on investment and proven analytical performance, eliminating the need for other modes of supply

Features / Benefits:
• Complete ‘Plug and Play’ system specifically designed for the Agilent 6400 & 6500

• Produces a continuous supply of LC/MS grade nitrogen 24 hours a day

• Integral oil free compressor

• Eliminate inconvenient and potentially dangerous nitrogen cylinders

• Compact, reliable with minimal operator attention and maintenance

• Phthalate-free componentry

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066