Nitrogen Generators for Agilent 6400 & 6500 LC/MS Instruments | Product Series

Filter by

    No filters selected

Flow Rate

Input Voltage

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nitrogen Generators for Agilent 6400 & 6500 LC/MS Instruments

Nitrogen Generators for Agilent 6400 & 6500 LC/MS Instruments

Complete 'Plug and Play' system specifically designed for the Agilent 6400 & 6500. Produces a continuous supply of LC/MS grade nitrogen.

Technical Specifications

  • Industry: -
  • Gas Type Generated: -
  • Ambient Temperature: -, 5 to 40 °C, 41 to 104 °F
  • Outlet Pressure Rating: -
  • Inlet Pressure Rating: -
  • Outlet Port Size: -
  • Port Type: -
  • Electrical Requirements: -
  • Compressor Included: -
  • Specifications Met: -
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Application: LC/MS, Drying, Sheath & Nebulisation Nitrogen, Collision Cell Nitrogen
  • Gas Purity: > 99.999 %, > 98 % (Drying, Sheath and Nebulisation Nitrogen)
  • Flow Rate: up to 30 L/min (depending on application)
  • Operating Pressure: 6.8 barg, 98.6 psig
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272251, 12 Month Compressor Kit 230V: 606272253, 12 Month Compressor Kit 120V: 606272261
  • Inlet Air Quality Specifications: ISO8573-1:2001 Class 2.-.1
  • Height: 705 mm, 27.8 inch
  • Width: 510 mm, 20.1 inch
  • Depth: 826 mm, 32.5 inch
  • Weight: 143 kg, 315 lb
Safety Warning

Full Product Description

Parker domnick hunter LCMS64/65 dual flow nitrogen gas generators employ robust, field proven technology to meet the drying, sheath, nebulisation and collision gas requirements of the Agilent Technologies QQQ & Q-TOF instrumentation portfolio.

The LCMS64/65 generators provide two continuous streams of high purity nitrogen from a single 'plug & play' unit. Models come supplied with an integral oil free compressor, are extremely quiet in operation, and fully approved for use by major instrumentation manufacturers.

Innovative design and technology facilitate maximum instrument uptime, attractive return on investment and proven analytical performance, eliminating the need for other modes of supply

Features / Benefits:
• Complete ‘Plug and Play’ system specifically designed for the Agilent 6400 & 6500

• Produces a continuous supply of LC/MS grade nitrogen 24 hours a day

• Integral oil free compressor

• Eliminate inconvenient and potentially dangerous nitrogen cylinders

• Compact, reliable with minimal operator attention and maintenance

• Phthalate-free componentry

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Input Voltage
LCMS65-1-E Drying, sheath and nebulisation nitrogen: 30 l/min.Collision cell nitrogen: 0.2 l/min 207V - 253V 50/60Hz
LCMS65-1-W Drying, sheath and nebulisation nitrogen: 30 l/min.Collision cell nitrogen: 0.2 l/min 103V - 126V 60Hz

687PDC
A22066