Pneumerlock® Direct Pressure Type Booster Model:NBH | #NBH3-40FC1


LOADING IMAGES
H3FG00044895

Pneumerlock® Direct Pressure Type Booster Model:NBH | #H3FG00044895

NBH3-40FC1


Technical Specifications

  • Optional Accessories: 1 Sensor
  • Assembly Includes: Standard
  • Sensor type: L3-241/DC20~28V; cord length: 1m
  • Input Voltage: Not Available
  • Intensification Ratio: 11
  • Oil Discharge: 77 cm3
  • Model Number: Direct Pressure Type Booster
  • Intensification Ratio: NBH3-40: 11, NBH3-60, NBH3-60-130, NBH-80, NBH-100: 25
  • Oil Discharge: NBH-100: 304 cm3, NBH-80: 176 cm3, NBH3-40, NBH3-60: 77 cm3, NBH3-60-130: 130 cm3
  • Outlet Pressure Rating: NBH3-40: 11 MPa, NBH3-60, NBH3-60-130, NBH-80, NBH-100: 17.5 MPa Theoretical output oil pressure at maximum working pneumatic pressure.
  • For Fluid Type: Air (Pneumatic block), Cosmo New Mighty Super 10 (COSMO OIL)
  • Operating Temperature: 5 to 60 °C
  • Lubricant: JIS K2213 Class 1 (Non-additive turbine oil ISO VG32) or its equivalent (Pneumatic block), NBH-80,NBH-100: Necessary (Pneumatic block), NBH3-40,NBH3-60,NBH3-60-130: Unnecessary (but possible)
  • Pressure Rating: NBH3-40: 0.2 to 1 MPa (Pneumatic block), NBH3-60, NBH3-60-130, NBH-80, NBH-100: 0.2 to 0.7 MPa (Pneumatic block)
  • Weight: NBH-100: 92 kg, NBH-80: 41 kg, NBH3-40: 9.5 kg, NBH3-60-130: 17 kg, NBH3-60: 15 kg
  • Sensor Type: NBH-80, NBH-100: None, NBH3-40, NBH3-60, NBH3-60-130: Provided
  • Options: Fittings (LT series), Hydraulic Hoses (OH series), Pressure Gauge, Pressure Sensor
Safety Warning

Item Information

The Pneumerlock NBH series converts pneumatic pressure into air oil with a booster, creates a maximum of 17.5MPa of hydraulic pressure, and operates small tightening brackets with high power. Since it uses flood control, you can always obtain an even and reliable force. It is suitable for work lifting work and when high output is required for the tightening bracket over the entire stroke.
Markets:
・General Industry
・Machine Tools
・Automotive
Applications:
・General Industry
・Factory Automation
・Machine Tools
・Presses
・Positioning and Fixing
・Caulking Machine
・Molding Machine
・Testing Machine
Features/Benefits:
・Since it uses hydraulic control, it is possible to always obtain an even and reliable force.
・In order, a booster, regulator, solenoid valve, and manual valve can be set.
・There is a specification with an iron piece proximity switch.
・Can be used without refueling.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
881192