Pneumerlock® Direct Pressure Type Booster Model:NBH | Product Series

Filter by

    No filters selected

Intensification Ratio

Oil Discharge

Assembly Includes

Input Voltage

Optional Accessories

Sensor type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumerlock® Direct Pressure Type Booster Model:NBH

Pneumerlock® Direct Pressure Type Booster Model:NBH

Direct pressure type Pneumerlock NBH series that converts easy-to-use pneumatic pressure into high hydraulic pressure and operates it. Suitable when high output is required over the entire stroke.

Technical Specifications

  • Model Number: Direct Pressure Type Booster
  • Intensification Ratio: NBH3-40: 11, NBH3-60, NBH3-60-130, NBH-80, NBH-100: 25
  • Oil Discharge: NBH3-40, NBH3-60: 77 cm3, NBH3-60-130: 130 cm3, NBH-80: 176 cm3, NBH-100: 304 cm3
  • Outlet Pressure Rating: NBH3-40: 11 MPa, NBH3-60, NBH3-60-130, NBH-80, NBH-100: 17.5 MPa Theoretical output oil pressure at maximum working pneumatic pressure.
  • For Fluid Type: Cosmo New Mighty Super 10 (COSMO OIL), Air (Pneumatic block)
  • Operating Temperature: 5 to 60 °C
  • Lubricant: NBH3-40,NBH3-60,NBH3-60-130: Unnecessary (but possible), NBH-80,NBH-100: Necessary (Pneumatic block), JIS K2213 Class 1 (Non-additive turbine oil ISO VG32) or its equivalent (Pneumatic block)
  • Pressure Rating: NBH3-40: 0.2 to 1 MPa (Pneumatic block), NBH3-60, NBH3-60-130, NBH-80, NBH-100: 0.2 to 0.7 MPa (Pneumatic block)
  • Weight: NBH3-40: 9.5 kg, NBH3-60: 15 kg, NBH3-60-130: 17 kg, NBH-80: 41 kg, NBH-100: 92 kg
  • Sensor Type: NBH3-40, NBH3-60, NBH3-60-130: Provided, NBH-80, NBH-100: None
  • Options: Pressure Sensor, Pressure Gauge, Fittings (LT series), Hydraulic Hoses (OH series)
Safety Warning

Full Product Description

The Pneumerlock NBH series converts pneumatic pressure into air oil with a booster, creates a maximum of 17.5MPa of hydraulic pressure, and operates small tightening brackets with high power. Since it uses flood control, you can always obtain an even and reliable force. It is suitable for work lifting work and when high output is required for the tightening bracket over the entire stroke.
Markets:
・General Industry
・Machine Tools
・Automotive
Applications:
・General Industry
・Factory Automation
・Machine Tools
・Presses
・Positioning and Fixing
・Caulking Machine
・Molding Machine
・Testing Machine
Features/Benefits:
・Since it uses hydraulic control, it is possible to always obtain an even and reliable force.
・In order, a booster, regulator, solenoid valve, and manual valve can be set.
・There is a specification with an iron piece proximity switch.
・Can be used without refueling.
Products Intensification Ratio Oil Discharge Assembly Includes Input Voltage Optional Accessories Sensor type
H3FG00044885 25 304 cm3 Standard Not Available Not Available Not Available
H3FG00045141 25 176 cm3 Standard Not Available Not Available Not Available
H3FG00045142 25 176 cm3 With solenoid valve 100 V AC(50/60 Hz) Not Available Not Available
H3FG00045143 25 176 cm3 With solenoid valve 200V AC(50/60 Hz) Not Available Not Available
H3FG00045144 25 176 cm3 With solenoid valve 24 V DC Not Available Not Available
H3FG00044886 11 77 cm3 Standard Not Available Not Available Not Available
H3FG00044903 11 77 cm3 With manual valve Not Available Not Available Not Available
H3FG00044904 11 77 cm3 With manual valve Not Available 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00044905 11 77 cm3 With manual valve Not Available 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044906 11 77 cm3 With manual valve Not Available 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044907 11 77 cm3 With manual valve Not Available 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044908 11 77 cm3 With manual valve Not Available 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00044909 11 77 cm3 With manual valve Not Available 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044910 11 77 cm3 With manual valve Not Available 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044911 11 77 cm3 With manual valve Not Available 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044912 11 77 cm3 With manual valve Not Available 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00044913 11 77 cm3 With manual valve Not Available 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044914 11 77 cm3 With manual valve Not Available 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044915 11 77 cm3 With manual valve Not Available 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044916 11 77 cm3 With manual valve Not Available 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00044917 11 77 cm3 With manual valve Not Available 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044918 11 77 cm3 With manual valve Not Available 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044919 11 77 cm3 With manual valve Not Available 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044920 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) Not Available Not Available
H3FG00044921 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00044922 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044923 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044924 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044925 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00044926 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044927 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044928 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044929 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00044930 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044931 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044932 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044933 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00044934 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044935 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044936 11 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044937 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) Not Available Not Available
H3FG00044938 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00044939 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044940 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044941 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044942 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00044943 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044944 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044945 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044946 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00044947 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044948 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044949 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044950 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00044951 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044952 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044953 11 77 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044954 11 77 cm3 With solenoid valve 24 V DC Not Available Not Available
H3FG00044955 11 77 cm3 With solenoid valve 24 V DC 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00044956 11 77 cm3 With solenoid valve 24 V DC 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044957 11 77 cm3 With solenoid valve 24 V DC 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044958 11 77 cm3 With solenoid valve 24 V DC 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044959 11 77 cm3 With solenoid valve 24 V DC 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00044960 11 77 cm3 With solenoid valve 24 V DC 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044961 11 77 cm3 With solenoid valve 24 V DC 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044962 11 77 cm3 With solenoid valve 24 V DC 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044963 11 77 cm3 With solenoid valve 24 V DC 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00044964 11 77 cm3 With solenoid valve 24 V DC 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044965 11 77 cm3 With solenoid valve 24 V DC 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044966 11 77 cm3 With solenoid valve 24 V DC 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044967 11 77 cm3 With solenoid valve 24 V DC 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00044968 11 77 cm3 With solenoid valve 24 V DC 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044969 11 77 cm3 With solenoid valve 24 V DC 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044970 11 77 cm3 With solenoid valve 24 V DC 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044892 11 77 cm3 Standard Not Available 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044895 11 77 cm3 Standard Not Available 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00044896 11 77 cm3 Standard Not Available 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044899 11 77 cm3 Standard Not Available 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00044900 11 77 cm3 Standard Not Available 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044971 25 77 cm3 Standard Not Available Not Available Not Available
H3FG00044972 25 130 cm3 Standard Not Available Not Available Not Available
H3FG00044989 25 130 cm3 With manual valve Not Available Not Available Not Available
H3FG00044990 25 130 cm3 With manual valve Not Available 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00044991 25 130 cm3 With manual valve Not Available 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044992 25 130 cm3 With manual valve Not Available 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044993 25 130 cm3 With manual valve Not Available 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044994 25 130 cm3 With manual valve Not Available 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00044995 25 130 cm3 With manual valve Not Available 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044996 25 130 cm3 With manual valve Not Available 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044997 25 130 cm3 With manual valve Not Available 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00044998 25 130 cm3 With manual valve Not Available 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00044999 25 130 cm3 With manual valve Not Available 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045000 25 130 cm3 With manual valve Not Available 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045001 25 130 cm3 With manual valve Not Available 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045002 25 130 cm3 With manual valve Not Available 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00045003 25 130 cm3 With manual valve Not Available 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045004 25 130 cm3 With manual valve Not Available 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045005 25 130 cm3 With manual valve Not Available 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045006 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) Not Available Not Available
H3FG00045007 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00045008 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045009 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045010 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045011 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00045012 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045013 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045014 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045015 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00045016 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045017 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045018 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045019 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00045020 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045021 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045022 25 130 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045023 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) Not Available Not Available
H3FG00045024 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00045025 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045026 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045027 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045028 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00045029 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045030 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045031 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045032 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00045033 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045034 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045035 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045036 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00045037 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045038 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045039 25 130 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045040 25 130 cm3 With solenoid valve 24 V DC Not Available Not Available
H3FG00045041 25 130 cm3 With solenoid valve 24 V DC 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00045042 25 130 cm3 With solenoid valve 24 V DC 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045043 25 130 cm3 With solenoid valve 24 V DC 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045044 25 130 cm3 With solenoid valve 24 V DC 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045045 25 130 cm3 With solenoid valve 24 V DC 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00045046 25 130 cm3 With solenoid valve 24 V DC 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045047 25 130 cm3 With solenoid valve 24 V DC 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045048 25 130 cm3 With solenoid valve 24 V DC 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045049 25 130 cm3 With solenoid valve 24 V DC 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00045050 25 130 cm3 With solenoid valve 24 V DC 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045051 25 130 cm3 With solenoid valve 24 V DC 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045052 25 130 cm3 With solenoid valve 24 V DC 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045053 25 130 cm3 With solenoid valve 24 V DC 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00045054 25 130 cm3 With solenoid valve 24 V DC 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045055 25 130 cm3 With solenoid valve 24 V DC 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045056 25 130 cm3 With solenoid valve 24 V DC 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044974 25 130 cm3 Standard Not Available 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044976 25 130 cm3 Standard Not Available 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00044981 25 130 cm3 Standard Not Available 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00044982 25 130 cm3 Standard Not Available 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00044985 25 130 cm3 Standard Not Available 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00044986 25 130 cm3 Standard Not Available 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00044987 25 130 cm3 Standard Not Available 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045073 25 77 cm3 With manual valve Not Available Not Available Not Available
H3FG00045074 25 77 cm3 With manual valve Not Available 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00045075 25 77 cm3 With manual valve Not Available 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045076 25 77 cm3 With manual valve Not Available 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045077 25 77 cm3 With manual valve Not Available 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045078 25 77 cm3 With manual valve Not Available 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00045079 25 77 cm3 With manual valve Not Available 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045080 25 77 cm3 With manual valve Not Available 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045081 25 77 cm3 With manual valve Not Available 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045082 25 77 cm3 With manual valve Not Available 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00045083 25 77 cm3 With manual valve Not Available 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045084 25 77 cm3 With manual valve Not Available 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045085 25 77 cm3 With manual valve Not Available 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045086 25 77 cm3 With manual valve Not Available 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00045087 25 77 cm3 With manual valve Not Available 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045088 25 77 cm3 With manual valve Not Available 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045089 25 77 cm3 With manual valve Not Available 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045090 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) Not Available Not Available
H3FG00045091 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00045092 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045093 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045094 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045095 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00045096 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045097 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045098 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045099 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00045100 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045101 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045102 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045103 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00045104 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045105 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045106 25 77 cm3 With solenoid valve 100 V AC(50/60 Hz) 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045107 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) Not Available Not Available
H3FG00045108 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00045109 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045110 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045111 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045112 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00045113 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045114 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045115 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045116 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00045117 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045118 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045119 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045120 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00045121 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045122 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045123 25 77 cm3 With solenoid valve 200V AC(50/60 Hz) 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045124 25 77 cm3 With solenoid valve 24 V DC Not Available Not Available
H3FG00045125 25 77 cm3 With solenoid valve 24 V DC 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00045126 25 77 cm3 With solenoid valve 24 V DC 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045127 25 77 cm3 With solenoid valve 24 V DC 3 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045128 25 77 cm3 With solenoid valve 24 V DC 4 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045129 25 77 cm3 With solenoid valve 24 V DC 1 Sensor L3-105/AC80~220V; cord length: 5m
H3FG00045130 25 77 cm3 With solenoid valve 24 V DC 2 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045131 25 77 cm3 With solenoid valve 24 V DC 3 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045132 25 77 cm3 With solenoid valve 24 V DC 4 Sensors L3-105/AC80~220V; cord length: 5m
H3FG00045133 25 77 cm3 With solenoid valve 24 V DC 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00045134 25 77 cm3 With solenoid valve 24 V DC 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045135 25 77 cm3 With solenoid valve 24 V DC 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045136 25 77 cm3 With solenoid valve 24 V DC 4 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045137 25 77 cm3 With solenoid valve 24 V DC 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00045138 25 77 cm3 With solenoid valve 24 V DC 2 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045139 25 77 cm3 With solenoid valve 24 V DC 3 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045140 25 77 cm3 With solenoid valve 24 V DC 4 Sensors L3-245/DC20~28V; cord length: 5m
H3FG00045057 25 77 cm3 Standard Not Available 1 Sensor L3-101/AC80~220V; cord length: 1m
H3FG00045058 25 77 cm3 Standard Not Available 2 Sensors L3-101/AC80~220V; cord length: 1m
H3FG00045065 25 77 cm3 Standard Not Available 1 Sensor L3-241/DC20~28V; cord length: 1m
H3FG00045066 25 77 cm3 Standard Not Available 2 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045067 25 77 cm3 Standard Not Available 3 Sensors L3-241/DC20~28V; cord length: 1m
H3FG00045069 25 77 cm3 Standard Not Available 1 Sensor L3-245/DC20~28V; cord length: 5m
H3FG00045070 25 77 cm3 Standard Not Available 2 Sensors L3-245/DC20~28V; cord length: 5m

687PDC
881192