Needle Valve, Subplate Mounted – NS Series | #NS600S4T


LOADING IMAGES
NS600S4T

Needle Valve, Subplate Mounted – NS Series | #NS600S4T OBSOLETE

Refer to Colorflow In-Line General Purpose Needle Valve – N Series for possible replacement


Technical Specifications

  • Knob Option: Tamperproof
  • Port Size: 3/8"
  • Needle option: Fine Metering
  • Seal Material: Nitrile
  • For Fluid Type: Hydraulic Oil
  • Connection Size: 3/8"
  • Maximum Operating Temperature: +200 °F
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Hydraulic Pressure
  • Seal Material: Nitrile
  • Product Style: Needle Valve
  • Connection Type: NPT
  • Valve Material: Steel
  • Maximum Flow Rate: 8 Gal/min
  • Maximum Operating Pressure: 3000 psi
  • Mounting Type: Subplate
Safety Warning

Item Information

Parker’s NS series needle valve allows fine tuning at low flow with the first three turns of the adjusting knob, with full-open flow plus conventional precision throttling with the final three turns of the knob.

Markets
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits
• Tamperproof option available
• Set screw locks the valve on a desired setting
• Port sizes available in 5 sizes from 1/4” to 1”
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505