Colorflow Precision Needle Valve – MVI Series | #MVI800S-V


LOADING IMAGES
MVI800S-V

Colorflow Precision Needle Valve – MVI Series | #MVI800S-V

Parker’s Colorflow MVI series is a cartridge-type metering valve that meters flow in both directions.


Technical Specifications

  • Connection Type: NPT
  • Body Material: Steel
  • Connection Size: 1/2
  • Flow Rate: N/A
  • Actuation Type: Manual
  • Minimum Operating Temperature: -15
  • Maximum Flow Rate: 15
  • Maximum Operating Pressure: 5000
  • Maximum Operating Temperature: +400° F
  • Configuration: Cartridge Type
  • Operation Type: N/A
  • For Fluid Type: Hydraulic Oil
  • Function: Needle Vlave
  • Needle option: Standard
  • Seal Material: Fluorocarbon
  • Flow Rate: 15
  • Connection Size: 3/4"
  • Actuation Type: Manual
  • Function: Needle Valve
  • Seal Material: Fluorocarbon
  • Product Style: Metering Valve
  • Connection Type: NPT
  • Body Material: Steel
  • Maximum Flow Rate: 57 L/min, 15 Gal/min
  • Maximum Operating Pressure: 5000 psi, 340 bar
  • Maximum Operating Temperature: +400 °F, +205 °C
  • Minimum Operating Temperature: -15° °F, -26° °C
  • Configuration: Cartridge Type
  • Brand: Colorflow
  • For Fluid Type: Oil

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s MVI cartridge-type needle valves are designed for installation in a precision-machined cavity made in the manifold of the machine and can be used in air, water & oil applications. These valves provide precise metering control and full shutoff of flow. An o-ring and backup ring installed on the cartridge fully isolate the inlet and outlet ports of the machined cavity from each other.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• High efficiency o-ring stem seal eliminates packing
• Fine and micro-fine needles available for extremely fine control
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
MVI800S-V STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505