Room Temperature Vulcanizing (RTV) End Sealant for Bundles | #RTV-103BLK


LOADING IMAGES
RTV-103BLK

Room Temperature Vulcanizing (RTV) End Sealant for Bundles | #RTV-103BLK

Parflex End Sealant is intended for use with bundles and insulated bundles.


Technical Specifications

  • Notes: Item is a non-standard product
  • Maximum Working Temperature (F): 400
  • Size (oz): 2.8
  • Minimum Operating Temperature: -75 °F, -60 °C
  • Maximum Operating Temperature: 400 °F, 204.4 °C
  • Size: 2.8 oz
  • Compatible Series: Parflex Bundles of Tubing or Insulated Bundles

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parflex End Sealant is intended for use with bundles and insulated bundles. The sealant is a paste material that becomes a tough, durable, rubbery seal upon exposure to air. Total curing takes about 24 hours, at which time it has excellent resistance to weather, ozone, oil, many chemicals and extreme temperatures – -75°F (-60°C) to +400°F (204.4°C). To accommodate for applications that involve intense operating temperatures, there is a high temperature sealant to 500°F (260°C) available. It is important to note that all Parflex steam products must have sealed ends to prevent contamination of insulation. Parflex product ends are sealed at the factory and it is important that these seals be maintained during storage and that they are sealed upon installation. We will not assume liability for any corrosion or damage to the product caused by such contamination.

Markets:
• Chemical Processing and Refineries

Features/Benefits:
• Excellent resistance to weather, ozone, oil, many chemicals and extreme temperatures

Applications:
• Parflex Multitube® bundles

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563