Room Temperature Vulcanizing (RTV) End Sealant for Bundles | Product Series

Filter by

    No filters selected

Maximum Working Temperature (F)

Size (oz)

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Room Temperature Vulcanizing (RTV) End Sealant for Bundles

Room Temperature Vulcanizing (RTV) End Sealant for Bundles

Parflex End Sealant is intended for use with bundles and insulated bundles.

Technical Specifications

  • Minimum Operating Temperature: -75 °F, -60 °C
  • Maximum Operating Temperature: 204 to 260 °C, 400 to 500 °F
  • Size: 2.8 oz, 10.1 oz
  • Compatible Series: Parflex Bundles of Tubing or Insulated Bundles

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parflex End Sealant is intended for use with bundles and insulated bundles. The sealant is a paste material that becomes a tough, durable, rubbery seal upon exposure to air. Total curing takes about 24 hours, at which time it has excellent resistance to weather, ozone, oil, many chemicals and extreme temperatures – -75°F (-60°C) to +400°F (204.4°C). To accommodate for applications that involve intense operating temperatures, there is a high temperature sealant to 500°F (260°C) available. It is important to note that all Parflex steam products must have sealed ends to prevent contamination of insulation. Parflex product ends are sealed at the factory and it is important that these seals be maintained during storage and that they are sealed upon installation. We will not assume liability for any corrosion or damage to the product caused by such contamination.

Markets:
• Chemical Processing and Refineries

Features/Benefits:
• Excellent resistance to weather, ozone, oil, many chemicals and extreme temperatures

Applications:
• Parflex Multitube® bundles
Products Maximum Working Temperature (F) Size (oz) Notes
RTV-103BLK 400 2.8 Item is a non-standard product
RTV-103BLK10.3 400 10.1 Item is a non-standard product
RTV-106RED 500 2.8 Item is a non-standard product

687PDC
687563