SUPER MPT® II Nonconductive Multipurpose Oil Resistant Hose, Series 7396 | #7396-200300200


LOADING IMAGES
7396-200300200

SUPER MPT® II Nonconductive Multipurpose Oil Resistant Hose, Series 7396 | #7396-200300200 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 300
  • Hose I.D. (inch): 2
  • Standard Pack Qty (ft): 200
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Air, Lubricants (Oils), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: ARPM Class C Tube (non-conductive)
  • Compatible Fitting: WC Series
  • Inside Diameter: 2 inch, 50.8 mm
  • Maximum Operating Temperature: 100 °C (Other Media), 70 °C (Air), 158 °F (Air), 212 °F (Other Media)
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 2.6 inch, 66 mm
  • Hose Inner Tube Material: Black, ARPM Class A Oil Resistance, Nitrile
  • Cover Color: Red
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Weight: 1.29 lb/ft, 1.92 kg/m
  • Minimum Bend Radius: 12 inch, 304.8 mm
  • Maximum Operating Pressure: 300 psi, 20.7 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7396 Super MPT II Nonconductive Multipurpose Oil Resistant Hose provides excellent service across a wide variety of media and multiple applications. The hose is electrically nonconductive and flame retardant, protecting operators from electrical shock and fire hazards. The hose resists abrasion, oil and weathering to provide maximum performance, incorporates a true round, concentric profile for easy coupling installation, and is qualified with permanent crimp couplings for a safe and secure connection. Series 7396 is a versatile hose for many common industrial applications.

Markets:
• Agriculture
• Construction
• Foundries
• General Industrial

Features/Benefits:
• Tube: Black Class A nitrile for exceptional oil resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Oil
• Water
• Cooling lines
• Lubrication systems
• Tank/vessel transfer

Safety/Technical:
• Design Factor 4:1
• Do not use for fuel transfer in regulated dispensing or engine service requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Transfer of refined fuel or other media may create an accumulation—and catastrophic discharge—of static electricity. The hose does not incorporate a path for discharge of static electricity, such as a helical wire or static wire, or wire braid reinforcement.
• Refer to the table in Parker Industrial Hose Catalog 4800 for fuel compatibility and service conditions, or contact us for additional information.
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• The user must determine if the hose is suitable for applications subject to electrical hazard. Contact us for additional information.
• Refer to CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583