Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi
California Residents: Prop-65 Warning
Products | Hose I.D. (inch) | Maximum Working Pressure (psi) | Color | Packaging |
---|---|---|---|---|
7094-100200 | 1 | 200 | Red | Reels |
7094-100304 | 1 | 300 | Red | Reels |
7094-125204 | 1-1/4 | 200 | Red | Reels |
7094-150204 | 1-1/2 | 200 | Red | Reels |
7094-25200 | 1/4 | 200 | Red | Reels |
7094-25300 | 1/4 | 300 | Red | Reels |
7094-31300 | 5/16 | 300 | Red | Reels |
7094-38200 | 3/8 | 200 | Red | Reels |
7094-38300 | 3/8 | 300 | Red | Reels |
7094-3830050 | 3/8 | 300 | Red | Cartons |
7094-50200 | 1/2 | 200 | Red | Reels |
7094-50250 | 1/2 | 250 | Red | Reels |
7094-50304 | 1/2 | 300 | Red | Reels |
7094-63304 | 5/8 | 300 | Red | Reels |
7094-75200 | 3/4 | 200 | Red | Reels |
7094-7520050 | 3/4 | 200 | Red | Cartons |
7094-75304 | 3/4 | 300 | Red | Reels |
7094-7530450 | 3/4 | 300 | Red | Cartons |
7095-100200 | 1 | 200 | Black | Reels |
7095-100304 | 1 | 300 | Black | Reels |
7095-125204 | 1-1/4 | 200 | Black | Reels |
7095-150204 | 1-1/2 | 200 | Black | Reels |
7095-25200 | 1/4 | 200 | Black | Reels |
7095-25300 | 1/4 | 300 | Black | Reels |
7095-31300 | 5/16 | 300 | Black | Reels |
7095-38200 | 3/8 | 200 | Black | Reels |
7095-38300 | 3/8 | 300 | Black | Reels |
7095-3830050 | 3/8 | 300 | Black | Cartons |
7095-50200 | 1/2 | 200 | Black | Reels |
7095-50250 | 1/2 | 250 | Black | Reels |
7095-50304 | 1/2 | 300 | Black | Reels |
7095-63304 | 5/8 | 300 | Black | Reels |
7095-75200 | 3/4 | 200 | Black | Reels |
7095-7520050 | 3/4 | 200 | Black | Cartons |
7095-75304 | 3/4 | 300 | Black | Reels |
7095-7530450 | 3/4 | 300 | Black | Cartons |