Multi Disc Cluster Sprays - Code 96 | #CODE-96-B-V3


LOADING IMAGES
CODE-96-B-V3

Multi Disc Cluster Sprays - Code 96 | #CODE-96-B-V3

The Parker Conflow Code 96 is a multi disc cluster spray with five spray heads within one compact unit, providing economical liquid discharge and coverage of a wide area.


Technical Specifications

  • Inlet Size (inch): 1/2
  • Fluid Particle Size: Extra fine
  • Maximum Operating Pressure: 105 bar
  • Weight: 0.53 kg
  • Application: Dust Suppression
  • Industry: Mining, Quarrying
  • Inlet Connection Size: 1/2 inch
Safety Warning

Item Information

The Parker Conflow Code 96 is a multi-disc cluster spray with five spray heads within one compact unit, to meet the full range of spray requirements from extra fine to heavy volume, with economical liquid discharge.

Code 96 provides the opportunity for extensive liquid discharge and coverage of a wide area using a 90° solid cone spray form and five economy spray discs. It operates as standard 1/2" screw size (BSP or NPT) and works to a maximum operating pressure of 105 bar.

Markets:
• Quarrying
• Mining
• Environmental sector

Features/Benefits:
• Meets full range of spray requirements in one self-contained unit
• Internal filter to prevent clogging (easily removed for cleaning)
• Robust Brass construction
• Low maintenance
• Complements Parker Conflow dust suppression systems.

Applications:
• Dust suppression at conveyor transfer points in mines, construction sites and quarries.
• Dust and odour control at waste transfer stations.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687414