Marine Hose Fittings – MS Series | #108MS-6-6B


LOADING IMAGES
108MS-6-6B

Marine Hose Fittings – MS Series | #108MS-6-6B

Permanent SAE 45° Swivel


Technical Specifications

  • Shape: Straight
  • Body Material: Brass
  • Connection 2 Type: Permanent Crimp, Female SAE 45° - Swivel
  • Connection 2 Size: 5/8"-18
  • Connection 1 Hose Inside Diameter: 3/8 (I.D.)
  • Connection 1 Size: 3/8 inch Hose I.D., 10 mm, -6 (Size)
  • Fitting Length: 1.82 inch, 46 mm (see drawing legend A)
  • Hex Size: 3/4 inch (see drawing legend H)
  • Hex Size 2: 13/16 inch (see drawing legend J)
  • Connection Length: 1-1/16 inch Cut-off allowance, 27 mm
  • Maximum Operating Pressure: 1500 psi (Dependent on hose), 10.3 MPa, 103 bar
  • Brand: Parker
  • Technology: Hydraulics, Fluid & Gas Handling
  • Product Type: Hose Fittings
  • Shape: Straight
  • Configuration: Hose to Port
  • Specifications Met: n/a
  • Body Material: Brass
  • Coating: n/a
  • For Fluid Type: Petroleum Hydraulic Fluids, Lubricants (Oils), Water
  • Connection 2 Type: Female, 45° Flare SAE, Permanent Crimp, Swivel
  • Division: Parflex Division
  • Application: Medium Pressure Hydraulics, Marine
Safety Warning

Item Information

Parker MS series brass hose fittings, designed for use in hydraulic marine steering applications, are available in both permanent crimp and field attachable constructions for corrosion resistance in fresh water and salt water environments.  They are qualified for use with Parker MSH (Marine Steering Hose) and available in both 5/16” (-5) and 3/8” (-6) sizes. When connected to the commonly used brass adapters, galvanic corrosion is also minimized with the brass MS series hose fittings.  

Markets:  
• Marine

Features/Benefits:
• Parkalign® dies

Applications:
• Hydraulic marine steering systems
    - Outboard motors

Read More Show Less

CAD Drawings + Files

Part Number
108MS-6-6B DWF IGS IPT JPG PRT SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563