MiniKrimp™ High Pressure Hose | #045234


LOADING IMAGES
045234

MiniKrimp™ High Pressure Hose | #045234

High Pressure Hose Assembly


Technical Specifications

  • Hose I.D. (inch): 1/4"
  • Connection Type: Quick Coupling
  • Hose Inside Diameter: 1/4 inch
  • Equipment Type: Minikrimp
  • Connection Type: Quick Coupling

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's MiniKrimp ™ High Pressure Hose is designed to be used when mounting a hand pump to the MiniKrimp ™ stand base. The quick connect coupler makes installation quick and the 10,000 psi operating pressure ensures the crimper will execute properly every time.

Markets:  
• Fluid Handling
• Industrial
• Mobile
• Marine
• Oil & Gas

Features/Benefits:
• Quick connect fittings allow assembly without tools
• Light weight and robust
• 10,000 psi working pressure with 4:1 design factor

Applications:
• Crimper

Technical Specifications:
• Factory-made assemblies only

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563