Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's MiniKrimp™ High Pressure Hose assembly is ideal when a flexible connection is desired between the MiniKrimp™and the hydraulic pressure source.
California Residents: Prop-65 Warning
Parker's MiniKrimp ™ High Pressure Hose is designed to be used when mounting a hand pump to the MiniKrimp ™ stand base. The quick connect coupler makes installation quick and the 10,000 psi operating pressure ensures the crimper will execute properly every time.
Markets:
• Fluid Handling
• Industrial
• Mobile
• Marine
• Oil & Gas
Features/Benefits:
• Quick connect fittings allow assembly without tools
• Light weight and robust
• 10,000 psi working pressure with 4:1 design factor
Applications:
• Crimper
Technical Specifications:
• Factory-made assemblies only