Miniature Particulate Filter - 14F Series - Pneumatic Division Europe | #14F15BB1


LOADING IMAGES
14F15BB1

Miniature Particulate Filter - 14F Series - Pneumatic Division Europe | #14F15BB1 OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Drain Option: Pulse Drain
  • Port Size: 1/4 inch
  • Micron Rating: 5 μm
  • Product Type: Miniature Filter
  • Filter Element Type:
  • Port Size: 1/4 inch, 1/4 inch
  • Drain Option: Pulse Drain
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 150 psig, 10.3 bar
  • Operating Temperature: 32 to 125 °F, 0 to 52 °C
  • Flow Rate: 23 SCFM, 11 dm3/sec
  • Body Material: Zinc
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile
  • Weight: 0.41 lb, 0.18 kg
  • Specifications Met: N/A
  • Brand: Parker
  • Housing Material: Zinc
  • Maximum Operating Pressure: 150 bar, 10 psig
  • Maximum Operating Temperature: 52 °C, 125 °F
  • Maximum Flow Rate: 23 SCFM, 11 dm3/sec, 40 m3/hour
Safety Warning

Item Information

Parker's 14F is a miniature particulate filter, for specific flow and space restricted applications, that delivers high moisture removal in a compact package. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system. With excellent water removal and various options available (such as auto drain, manual drain, and an assortment of bowl options) make this series easy to design to your application.

Markets
• Medical Applications
• Life Sciences
• Onshore
• Offshore
• Maritime Sector
• Aggressive Environment
• Food & Beverage

Features/Benefits
• Excellent water removal efficiency
• Unique deflector plate that creates swirling of the air streamensuring maximum water and dirt separation
• Easily disassembled for servicing without the use of tools
• 5 micron element standard
• Interchangeable twist and automatic pulse drains
• 1/8" & 1/4" ports (NPT, BSPP & BSPT)

Applications
• Food, beverage, process engineering
• Chemical environments and processing
• Pharmaceutical and human medicine application
• Pulp and paper applications
• To be used in combination with valves and cylinders
• Used with air tools
• Pick and place
• Packaging and wrapping systems
• Panel mounting applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859