Miniature High-Speed Pneumatic Logic Control Valves | #PRT-E10


LOADING IMAGES
PRT-E10

Miniature High-Speed Pneumatic Logic Control Valves | #PRT-E10

These miniature high-speed pneumatic valves are available in stand alone, stackable or combined modules, and incorporate standard logic functions. The range also includes timers and impulse modules.


Technical Specifications

  • Series: Time Delay Relay
  • Product Type: Normally Closed
  • Function: Timer: 0.1 - 3 secs
  • Product Type: Pneumatic Logic Control Valves
  • Maximum Flow Rate: 180 l/min (except PRD series : 60 l/min) L/min
  • Pressure Rating: 3 to 8 bar
  • Operating Temperature: -15° to +60° °C
  • Specifications Met: CE | Ex II 2 GD c 85oC
Safety Warning

Item Information

The Miniature High-Speed Pneumatic Logic Control Valves Series provides a complete range of logic elements, timers and impulse modules, allowing a pneumatic process management. The sequencer can easily manage a machine cycle. Stand alone or stackable, in-line or base mounted and DIN rail mounting, it can be easily installed into a cabinet. Any logic components can be associated to each other forming a complete pneumatic logic processing function. This 100% pneumatic range in its ATEX version can be used in hazardous environments.

Markets
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features/Benefits
• Complete range of 100% pneumatic sequencer, logic elements, timers, impulse function for a full pneumatic process system
• In-Line or base mounted, stand-alone or stackable, panel or Din rail mounting for an easy integration in any conditions
• Push-in fittings for an easy pneumatic connection
• ATEX version

Applications
• Any applications where a 100% pneumatic processing system is required for machine cycle or system functioning
• Hazardous environments

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859