Miniature High-Speed Pneumatic Logic Control Valves | Product Series

Filter by

    No filters selected

Series

Product Type

Function

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Miniature High-Speed Pneumatic Logic Control Valves

Miniature High-Speed Pneumatic Logic Control Valves

These miniature high-speed pneumatic valves are available in stand alone, stackable or combined modules, and incorporate standard logic functions. The range also includes timers and impulse modules.

Technical Specifications

  • Product Type: Pneumatic Logic Control Valves
  • Maximum Flow Rate: 180 l/min (except PRD series : 60 l/min) L/min
  • Pressure Rating: 3 to 8 bar
  • Operating Temperature: -15° to +60° °C
  • Specifications Met: CE | Ex II 2 GD c 85oC
Safety Warning

Full Product Description

The Miniature High-Speed Pneumatic Logic Control Valves Series provides a complete range of logic elements, timers and impulse modules, allowing a pneumatic process management. The sequencer can easily manage a machine cycle. Stand alone or stackable, in-line or base mounted and DIN rail mounting, it can be easily installed into a cabinet. Any logic components can be associated to each other forming a complete pneumatic logic processing function. This 100% pneumatic range in its ATEX version can be used in hazardous environments.

Markets
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features/Benefits
• Complete range of 100% pneumatic sequencer, logic elements, timers, impulse function for a full pneumatic process system
• In-Line or base mounted, stand-alone or stackable, panel or Din rail mounting for an easy integration in any conditions
• Push-in fittings for an easy pneumatic connection
• ATEX version

Applications
• Any applications where a 100% pneumatic processing system is required for machine cycle or system functioning
• Hazardous environments

Related Documents

×
Products Series Product Type Function
PSM-A10 Logic Sequencer Step Module Without sub base Pneumatic output
PSM-A12 Logic Sequencer Step Module Visual indication of pneumatic output and manual override
PSM-B12 Logic Sequencer Step Module With sub base without manual override
PSB-A12 Logic Sequencer Step Module Subbase Subbase
PSV-A12 Logic Sequencer Step Module Subbase Additional interlock
PSE-A12 Logic Sequencer Set of head and tail modules and deviation modules Head and tail set
PSD-A12 Logic Sequencer Set of head and tail modules and deviation modules Deviation standard
PSD-B12 Logic Sequencer Set of head and tail modules and deviation modules Deviation for remote
PLL-A11 Logic Element Line Mounted Element Logic Function: AND
PLK-A11 Logic Element Line Mounted Element Logic Function: OR
PZM-L199 Logic Element Line Mounted Element Logic Function: Clip on Din-rail
PLL-B12 Logic Element Combinable Element Logic Function: AND
PLK-B12 Logic Element Combinable Element Logic Function: OR
PLN-B12 Logic Element Combinable Element Logic Function: NOT
PLE-B12 Logic Element Combinable Element Logic Function: INPUT
PLL-C10 Logic Element Subbase Mounted Element Logic Function: AND
PLN-C10 Logic Element Subbase Mounted Element Logic Function: NOT inhibit standard
PLN-D10 Logic Element Subbase Mounted Element Logic Function: NOT inhibit threshold
PLK-C10 Logic Element Subbase Mounted Element Logic Function: OR
PLJ-C10 Logic Element Subbase Mounted Element Logic Function: YES regenerated
PRE-A12 Logic Relay Pressure Switch With subbase
PRE-A10 Logic Relay Pressure Switch Without subbase
PRD-A12 Logic Relay Amplifier Relay With subbase
PRD-A10 Logic Relay Amplifier Relay Without subbase
PLM-A12 Logic Relay Memory Relay With subbase
PLM-A10 Logic Relay Memory Relay Without subbase
PRF-A12 Logic Relay Sensor Relay With subbase
PRF-A10 Logic Relay Sensor Relay Without subbase
PRT-E10 Time Delay Relay Normally Closed Timer: 0.1 - 3 secs
PRT-A10 Time Delay Relay Normally Closed Timer: 0.1 - 30 secs
PRT-A12 Time Delay Relay Normally Closed + Base Timer: 0.1 - 30 secs
PRT-B10 Time Delay Relay Normally Closed Timer: 10 - 180 secs
PRT-F10 Time Delay Relay Normally Open Timer: 0.1 - 3 secs
PRT-C10 Time Delay Relay Normally Open Timer: 0.1 - 30 secs
PRT-D10 Time Delay Relay Normally Open Timer: 10 - 180 secs

687PDC
A87859