Pressure Regulator – 14R Series (Miniature) – Europe | #14R011FC1


LOADING IMAGES
14R011FC1

Pressure Regulator – 14R Series (Miniature) – Europe | #14R011FC1 OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Port Type: BSPP
  • Pressure Control Range (bar): 0 to 4
  • Port Size: 1/8"
  • Product Type: Mini Regulator, Pneumatic Regulator - Manual Adjustable
  • Pressure Control Range: 0 to 60 psig, 0 to 4 bar, 0 - 60 psig, 0 - 4 bar
  • Maximum Inlet Pressure Rating: 0 to 300 psig, 0 to 20 bar
  • Flow Rate: 12.7 SCFM, 6 dm3/sec, 0 - 99 / Low SCFM, 0 - 44 / Low dm3/sec
  • Pressure Regulator Type: Relieving
  • Port Type: BSPP, NPT
  • Port Size: 1/8", 1/4 inch
  • Gauge Port Size: 1/8", 1/8 inch
  • Operating Temperature: +32° to +125° °F, 0° to +52° °C
  • Body Material: Zinc
  • Seal Material: Nitrile
  • Weight: 0.14 kg, 0.03 lb
Safety Warning

Item Information

Parker's 14R is a miniature pressure regulator with an unbalanced poppet design, offering quick response and good pressure regulation. For low flow and space restricted applications this product can provide a solution that does not sacrifice performance. The 14R has various options available such as pressure gauge, relieving & non-relieving and pressure range options make this series easy to design to your application.

Markets
• Machine Tools
• Misc. Industrial
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel

Features/Benefits
• Unbalanced poppet standard
• Solid control piston with lip seal for extended life
• Non-rising adjusting knob
• Compact, 2.88 inch (73.2mm) high by 1.65 inch (42mm) wide
• Easily serviced

Applications
• To be used in combination with valves and cylinders
• Used with air tools and compressors
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859