Pressure Regulator – 14R Series (Miniature) – Europe | Product Series

Filter by

    No filters selected

Pressure Control Range (bar)

Port Type

Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Regulator – 14R Series (Miniature) – Europe

Pressure Regulator – 14R Series (Miniature) – Europe OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Product Type: Pneumatic Regulator - Manual Adjustable
  • Pressure Control Range: 0 to 125 psig, 0 to 8 bar
  • Maximum Inlet Pressure Rating: 0 to 300 psig, 0 to 20 bar
  • Flow Rate: 12.7 (1/8") - 15 (1/4") SCFM, 6 (1/8") - 7 (1/4") dm3/sec
  • Pressure Regulator Type: Relieving | Non-relieving
  • Port Type: BSPP | NPT
  • Port Size: 1/8" | 1/4"
  • Gauge Port Size: 1/8"
  • Operating Temperature: +32° to +125 °F, 0° to +52° °C
  • Body Material: Zinc
  • Seal Material: Nitrile
  • Weight: 0.14 kg, 0.3 lb
Safety Warning

Full Product Description

Parker's 14R is a miniature pressure regulator with an unbalanced poppet design, offering quick response and good pressure regulation. For low flow and space restricted applications this product can provide a solution that does not sacrifice performance. The 14R has various options available such as pressure gauge, relieving & non-relieving and pressure range options make this series easy to design to your application.

Markets
• Machine Tools
• Misc. Industrial
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel

Features/Benefits
• Unbalanced poppet standard
• Solid control piston with lip seal for extended life
• Non-rising adjusting knob
• Compact, 2.88 inch (73.2mm) high by 1.65 inch (42mm) wide
• Easily serviced

Applications
• To be used in combination with valves and cylinders
• Used with air tools and compressors
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Related Documents

×
Products Pressure Control Range (bar) Port Type Port Size
14R011FC1 0 to 4 BSPP 1/8"
14R111FC1 0 to 4 BSPP 1/4"

687PDC
A87859