MHC- 4000 Series Sensors | #FG-K21422-KH


LOADING IMAGES
FG-K21422-KH

MHC- 4000 Series Sensors | #FG-K21422-KH

The MHC 4000 Series Sensors from Parker range are a development in smart AE sensors for fixed installations and incorporating proven MHC technology.


Technical Specifications

  • Operating Speed: Intermittant
  • Technology: Filtration, Hydraulics
  • Minimum Fluid Temperature: 0 °C, 32 °F
  • Maximum Fluid Temperature: 50 °C, 122 °F
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment
  • Product Type: Condition Monitor
  • Product Style: Acoustic Emission Sensor
  • Operating Pressure: n/a
  • Flow Rate: n/a
  • Port Size: n/a
  • Port Type: n/a
  • Sensing Method: Acoustic Emission
  • Electrical Requirements: 24 VDC
  • Communication Interface: 0 to 10 VDC
  • Signal Output: Display Backlit LCD Alphanumeric
  • Cycle Time: 10 second
  • Specifications Met: CE Certification
  • Materials of Construction: Aluminium
  • Seal Material: n/a
  • Body Material: n/a
  • Weight: 320 g
  • Height: 19 mm
  • Length: 54 mm
  • Width: 35 mm
  • Operating Speed: Intermittant
Safety Warning

Item Information

MHC – 4000 Series Sensors

The MHC 4000 Series Sensors Smart Acoustic Emission sensors from Parker Kittiwake's Holroyd range are a development in smart AE sensors for fixed installations and incorporating proven MHC technology. Three sensors are included in this range:

• MHC-Standard speed DS1 – fixed installation smart sensor for use on shaft speeds above 30 rpm.
• MHC-Slo speed SM1 – fixed installation smart sensor uniquely developed for monitoring shaft speeds from 60 down to 0.25 rpm.
• MHC-Sigma – fixed installation smart sensor for intermittant or short duration machine operation. Another unique offer from Parker Kittiwake's Holroyd range.
These three smart sensors are unique to Parker. They represent the distillation of the unique technology that underpins a range of field proven Condition Monitoring instruments. Clever, cost effective sensors for permanent installation. A breakthrough in miniaturisation incorporating a high frequency transducer, signal conditioning and advanced digital signal processing.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472