MHC- 4000 Series Sensors | Product Series

Filter by

    No filters selected

Operating Speed

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MHC- 4000 Series Sensors

MHC- 4000 Series Sensors

The MHC 4000 Series Sensors from Parker range are a development in smart AE sensors for fixed installations and incorporating proven MHC technology.

Technical Specifications

  • Operating Speed: 0.25 to 60 RPM, Intermittant, 30 to 3500 RPM
  • Technology: Filtration, Hydraulics
  • Minimum Fluid Temperature: 0 °C, 32 °F
  • Maximum Fluid Temperature: 50 °C, 122 °F
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment
  • Product Type: Condition Monitor
  • Product Style: Acoustic Emission Sensor
  • Operating Pressure: n/a
  • Flow Rate: n/a
  • Port Size: n/a
  • Port Type: n/a
  • Sensing Method: Acoustic Emission
  • Electrical Requirements: 24 VDC
  • Communication Interface: 0 to 10 VDC
  • Signal Output: Display Backlit LCD Alphanumeric
  • Cycle Time: 10 second
  • Specifications Met: CE Certification
  • Materials of Construction: Aluminium
  • Seal Material: n/a
  • Body Material: n/a
  • Weight: 320 g
  • Height: 19 mm
  • Length: 54 mm
  • Width: 35 mm
Safety Warning

Full Product Description

MHC – 4000 Series Sensors

The MHC 4000 Series Sensors Smart Acoustic Emission sensors from Parker Kittiwake's Holroyd range are a development in smart AE sensors for fixed installations and incorporating proven MHC technology. Three sensors are included in this range:

• MHC-Standard speed DS1 – fixed installation smart sensor for use on shaft speeds above 30 rpm.
• MHC-Slo speed SM1 – fixed installation smart sensor uniquely developed for monitoring shaft speeds from 60 down to 0.25 rpm.
• MHC-Sigma – fixed installation smart sensor for intermittant or short duration machine operation. Another unique offer from Parker Kittiwake's Holroyd range.
These three smart sensors are unique to Parker. They represent the distillation of the unique technology that underpins a range of field proven Condition Monitoring instruments. Clever, cost effective sensors for permanent installation. A breakthrough in miniaturisation incorporating a high frequency transducer, signal conditioning and advanced digital signal processing.

Related Documents

×
Products Operating Speed
FG-H21412-KH 0.25 to 60 rpm
FG-H21402-KH 30 to 3500 rpm
FG-K21422-KH Intermittant

687PDC
C89472