MESC Compliant Modular Manifolds | #MMHOMLS2L6098563351


LOADING IMAGES
MMHOMLS2L6098563351

MESC Compliant Modular Manifolds | #MMHOMLS2L6098563351

Parker's 2 Valve MESC Manifold single isolate/vent block for pressure transmitters.


Technical Specifications

  • Outlet Connection: 1/2” NPT F
  • Material: 316 Stainless Steel
  • Process/Vent Size: 3/8"
  • MESC Number: 609856.335.1
  • Connection Type: Two Ferrule Compression Fitting
  • Number of Valves: 2 Valve
  • Bolt Material: ASTM A193-B8 CL2
  • MESC Number: 609856.335.1
  • Vent Size: 3/8"
  • Outlet Connection Size: 1/2” NPT F
  • Connection Type: Two Ferrule Compression Fitting
  • Block Type: Single Isolate/Vent
  • Maximum Operating Pressure: 413 bar
  • Maximum Operating Temperature: 200 °C
  • Packing Material: N/A
  • Specifications Met: ISO 10474-3.1B
Safety Warning

Item Information

Parker's 2 Valve MESC Manifold single isolate/vent block for pressure transmitters. It comes with a G1/4" BSPP female port, 1/2” NPT Female outlet and is supplied with 3/8" two ferrule instrumentation compression fittings fitted and pinned.

Read More Show Less

CAD Drawings + Files

Part Number
MMHOMLS2L6098563351 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516