MESC Compliant Modular Manifolds | #MMHOMLS2B6098563371


LOADING IMAGES
MMHOMLS2B6098563371

MESC Compliant Modular Manifolds | #MMHOMLS2B6098563371

Parker's 2 Valve MESC Manifold single isolate/vent block for pressure transmitters.


Technical Specifications

  • Outlet Connection: 1/2” BSPP F
  • Material: 316 Stainless Steel
  • Process/Vent Size: 3/8"
  • MESC Number: 609856.337.1
  • Connection Type: Single Ferrule Compression Fitting
  • Bolt Material: ASTM A193-B8 CL2
  • MESC Number: 609856.337.1
  • Vent Size: 3/8"
  • Outlet Connection Size: 1/2” BSPP F
  • Connection Type: Single Ferrule Compression Fitting
  • Block Type: Single Isolate/Vent
  • Number of Valves: 2 Valve
  • Maximum Operating Pressure: 413 bar
  • Maximum Operating Temperature: 200 °C
  • Packing Material: N/A
  • Specifications Met: ISO 10474-3.1B
Safety Warning

Item Information

Parker's 2 Valve MESC Manifold single isolate/vent block for pressure transmitters. It comes with a G1/4" BSPP female port, 1/2” BSPP Female outlet and is supplied with 3/8" single ferrule instrumentation compression fittings fitted and pinned.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516