MESC Compliant Modular Manifolds | #MMHOMDS2B6098562351-PTFE


LOADING IMAGES
MMHOMDS2B6098562351-PTFE

MESC Compliant Modular Manifolds | #MMHOMDS2B6098562351-PTFE

Parker's 2 Valve MESC Manifold single isolate/vent block for pressure transmitters of the differential body design.


Technical Specifications

  • Material: 316 Stainless Steel
  • Process/Vent Size: 10 mm
  • MESC Number: 609856.235.1
  • Outlet Connection: DIN 19213
  • Connection Type: Single Ferrule Compression Fitting
  • Number of Valves: 2 Valve
  • Bolt Material: ASTM A193-B8 CL2
  • MESC Number: 609856.235.1
  • Vent Size: 10 mm
  • Outlet Connection Size: DIN 19213
  • Connection Type: Single Ferrule Compression Fitting
  • Block Type: Single Isolate/Vent
  • Maximum Operating Pressure: 400 bar
  • Maximum Operating Temperature: 200 °C
  • Packing Material: PTFE
  • Specifications Met: ISO 10474-3.1B
Safety Warning

Item Information

Parker's 2 Valve MESC Manifold single isolate/vent block for pressure transmitters of the differential body design. It comes with a G1/4" BSPP female port supplied with 10mm single ferrule instrumentation compression fittings fitted and pinned. A seal kit

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516