MESC Compliant Modular Manifolds | #MMHOMDHC2L6098562251-PTFE


LOADING IMAGES
MMHOMDHC2L6098562251-PTFE

MESC Compliant Modular Manifolds | #MMHOMDHC2L6098562251-PTFE

Parker's modular range of manifolds and accessories for small-bore instrumentation requirements that allow anyone to configure and order a complete integrated manifold and mounting solution for a process application in a few minutes.


Technical Specifications

  • Material: Alloy C-276
  • Process/Vent Size: 10 mm
  • MESC Number: 609856.225.1
  • Outlet Connection: DIN 19213
  • Connection Type: Two Ferrule Compression Fitting
  • Block Type: Single Isolate/Vent
  • Number of Valves: 4 Valve
  • Bolt Material: ASTM A193-B8 CL2
  • MESC Number: 609856.225.1
  • Vent Size: 10 mm
  • Outlet Connection Size: DIN 19213
  • Connection Type: Two Ferrule Compression Fitting
  • Maximum Operating Pressure: 400 bar
  • Maximum Operating Temperature: 200 °C
  • Packing Material: PTFE
  • Specifications Met: ISO 10474-3.1B
Safety Warning

Item Information

Parker’s range of MESC compliant manifolds and accessories enables customers to configure and order a complete small-bore instrumentation manifold and mounting system in a matter of minutes. Once customers have made their selection, Parker assembles and delivers the system, fully integrated and ready for installation.

All the MESC manifold-related products in this range stem from Parker’s Enterprise Framework Agreement with Shell, as a single source supplier of instrumentation valves, manifolds, process-to-instrument valves, fittings, tubing and related components. There are more than 40 preconfigured MESC-compliant systems to choose from, backed by an extensive range of two- and four-valve manifolds offering single isolate and single vent, double isolate and double vent, and double isolate, single equalise and single vent functions.

The range of MESC compliant products also includes sun shades and protective enclosures, backplate mountings, seal and purge pots, steam and electrical heating blocks, filling connectors and port protectors.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Source all instrument MESC manifold mounting and protection needs from a single supplier and a proven inter-compatible range of components
• Eliminating on-site assembly time, and last-minute compatibility problems that can arise when using
components from different suppliers
• Using an advanced flow path design that provides close coupling for high measurement integrity and avoidance of gauge line errors
• Gaining access to a connection system designed for ease of installation and subsequent lifecycle maintenance

Applications:
• Process to instrument interface

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516