Membrane Nitrogen Generators - HFX Series Industrial Nitrogen Gas Generators | #HFX-9


LOADING IMAGES
Membrane Nitrogen Generators - HFX Series

Membrane Nitrogen Generators - HFX Series Industrial Nitrogen Gas Generators | #Membrane Nitrogen Generators - HFX Series

Parker Balston Membrane HFX Series Industrial Nitrogen Generators will produce 95 to 99% pure, commercially sterile nitrogen from a standard compressed air supply at dewpoints to -58°F (-50°C)


Technical Specifications

  • Flow Rate: 201 to 752 SCFH
  • Electrical Requirements: No
  • Brand: Balston
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Aviation, Oil & Gas
  • Application: Industrial, Heat Treatment, Laser Cutting
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 201 to 752 SCFH @ 100 psig
  • Gas Type Generated: Nitrogen
  • Gas Purity: 95 to 99 %
  • Inlet Port Size: 1/4 inch
  • Outlet Port Size: 1/4 inch
  • Port Type: NPT
  • Electrical Requirements: No
  • Ambient Temperature: 40 to 95 °F
  • Inlet Pressure Rating: 60 to 145 psig
  • Compressor Included: No
  • Dew Point: -50 °C, -58 °F
  • Ingress Protection Rating: IP20, NEMA 1
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 2.4.2 (2.4.1 with high oil vapour content)
  • Oxygen Content: 0.5 to 5 %
  • Weight: 250 lb
  • Height: 69 inch
  • Width: 26.3 inch
  • Depth: 20 inch
  • Noise Level: < 85 dBA
  • Maximum Air Inlet Temperature: 122 °F (Minimum 40°F)
Safety Warning

Item Information

Parker Balston Membrane HFX Series Industrial Nitrogen Generators will produce 95 to 99% pure, commerically sterile nitrogen from a standard compressed air supply at dewpoints to -58°F (-50°C). All Balston membrane nitrogen generators include a 0.01 micron membrane filter which ensures the nitrogen is completely free of suspended impurities. For applications requiring monitoring and controlling, an oxygen monitor which offers LED readouts and remote alarm or chart recorder capabilities can be included. An audible alarm signals high or low oxygen concentrations (determined by the application). The oxygen monitor is supplied with alarm relay outputs which may be used to signal a remote alarm, open a backup supply or the process stream, or close the process flow.

Features & Benefits
- Lower cost, eliminates the need for expensive gas cylinders
- Complete package with prefilters, carbon filter, and membrane filter
- Compact, frees up valuable floor space
- Eliminates unexpected shutdowns due to a "bad" or empty cylinder
- Hassle-free, easy to install, easy to operate
- Safe and reliable
- No electrical line required

Applications
- Purging or testing of tanks and vessels
- Solvent blanketing
- Food processing and packaging
- Storage of perishables
- Electronic component manufacture and storage
- Analytical equipment purge
- Carburizing, hardening, sintering, and annealing
- Packaging
- Chemical transferring
- Sparging and mixing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031