Membrane Nitrogen Generators - HFX Series Industrial Nitrogen Gas Generators | Product Series

Filter by

    No filters selected

Flow Rate

Electrical Requirements

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Membrane Nitrogen Generators - HFX Series Industrial Nitrogen Gas Generators

Membrane Nitrogen Generators - HFX Series Industrial Nitrogen Gas Generators

Parker Balston Membrane HFX Series Industrial Nitrogen Generators will produce 95 to 99% pure, commercially sterile nitrogen from a standard compressed air supply at dewpoints to -58°F (-50°C)

Technical Specifications

  • Outlet Pressure Rating: n/a
  • Specifications Met: n/a
  • Brand: Balston
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Aviation, Oil & Gas
  • Application: Industrial, Heat Treatment, Laser Cutting
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: View Part Number for Details. SCFH @ 100 psig
  • Gas Type Generated: Nitrogen
  • Gas Purity: 95 to 99 %
  • Inlet Port Size: 1/4 inch
  • Outlet Port Size: 1/4 inch
  • Port Type: NPT
  • Electrical Requirements: View Part Number for Details.
  • Ambient Temperature: 40 to 95 °F
  • Inlet Pressure Rating: 60 to 145 psig
  • Compressor Included: No
  • Dew Point: -50 °C, -58 °F
  • Ingress Protection Rating: IP20, NEMA 1
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 2.4.2 (2.4.1 with high oil vapour content)
  • Oxygen Content: 0.5 to 5 %
  • Weight: View Part Number for Details.
  • Height: View Part Number for Details.
  • Width: View Part Number for Details.
  • Depth: View Part Number for Details.
  • Noise Level: < 85 dBA
  • Maximum Air Inlet Temperature: 122 °F (Minimum 40°F)
Safety Warning

Full Product Description

Parker Balston Membrane HFX Series Industrial Nitrogen Generators will produce 95 to 99% pure, commerically sterile nitrogen from a standard compressed air supply at dewpoints to -58°F (-50°C). All Balston membrane nitrogen generators include a 0.01 micron membrane filter which ensures the nitrogen is completely free of suspended impurities. For applications requiring monitoring and controlling, an oxygen monitor which offers LED readouts and remote alarm or chart recorder capabilities can be included. An audible alarm signals high or low oxygen concentrations (determined by the application). The oxygen monitor is supplied with alarm relay outputs which may be used to signal a remote alarm, open a backup supply or the process stream, or close the process flow.

Features & Benefits
- Lower cost, eliminates the need for expensive gas cylinders
- Complete package with prefilters, carbon filter, and membrane filter
- Compact, frees up valuable floor space
- Eliminates unexpected shutdowns due to a "bad" or empty cylinder
- Hassle-free, easy to install, easy to operate
- Safe and reliable
- No electrical line required

Applications
- Purging or testing of tanks and vessels
- Solvent blanketing
- Food processing and packaging
- Storage of perishables
- Electronic component manufacture and storage
- Analytical equipment purge
- Carburizing, hardening, sintering, and annealing
- Packaging
- Chemical transferring
- Sparging and mixing

Related Documents

×
Products Flow Rate Electrical Requirements
Membrane Nitrogen Generators - HFX Series 11 to 40 SCFH No
Membrane Nitrogen Generators - HFX Series 11 to 40 SCFH Yes
Membrane Nitrogen Generators - HFX Series 42 to 148 SCFH No
Membrane Nitrogen Generators - HFX Series 42 to 148 SCFH Yes
Membrane Nitrogen Generators - HFX Series 76 to 279 SCFH No
Membrane Nitrogen Generators - HFX Series 76 to 279 SCFH Yes
Membrane Nitrogen Generators - HFX Series 120 to 452 SCFH No
Membrane Nitrogen Generators - HFX Series 120 to 452 SCFH Yes
Membrane Nitrogen Generators - HFX Series 201 to 752 SCFH No
Membrane Nitrogen Generators - HFX Series 201 to 752 SCFH Yes
Membrane Nitrogen Generators - HFX Series 248 to 1201 SCFH No
Membrane Nitrogen Generators - HFX Series 248 to 1201 SCFH Yes

687PDC
688031