THORO-BRAID® Medium Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7251 | #7251-2002K


LOADING IMAGES
7251-2002K

THORO-BRAID® Medium Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7251 | #7251-2002K

Thoro-Braid Medium Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, mild chemicals, oil and water in heavy duty applications to 212°F and 600 psi, Series 7251


Technical Specifications

  • Hose I.D. (inch): 2
  • Maximum Working Pressure (psi): 600
  • Cover Material: Nitrile/PVC
  • Media: Air, Lubricants (Oils), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: MSHA
  • Compatible Fitting: 43 Series, WC Series
  • Inside Diameter: 2 inch, 50.8 mm
  • Application: Air, Multipurpose
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 2 Braids of Wire
  • Package Type: Carton
  • Outside Diameter: 2.656 inch, 67.5 mm
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Yellow
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 1.89 lb, 0.86 kg
  • Minimum Bend Radius: 25 inch, 635 mm
  • Maximum Operating Pressure: 600 psi, 41.4 bar
  • Length per Package: 150 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7251 Thoro-Braid Medium Pressure Wire Braid Multipurpose Oil Resistant Hose provides excellent service across multiple medium pressure, heavy duty applications. The hose is durable, crush resistant and flame retardant to protect operators from fire hazards. The distinctive yellow nitrile/PVC cover is easily identified and resists abrasion, oil and weathering to provide maximum performance. Series 7251 is qualified with permanent crimp couplings for a safe and secure connection to provide robust service in challenging applications.

Markets:
• Construction
• General Industrial
• Mining

Features/Benefits:
• Tube: Black chloroprene for excellent oil resistance to 212°F.
• Reinforcement: One or multiple wire braids for extreme strength and durability.
• Cover: Yellow nitrile/PVC for abrasion, flame, oil, weathering resistance; perforated.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Mild chemicals
• Oil
• Water
• Bull hose
• Heavy duty air compressors
• Quarries

Industry Standards:
• MSHA

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583