THORO-BRAID® Medium Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7251 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THORO-BRAID® Medium Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7251

THORO-BRAID® Medium Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7251

Thoro-Braid Medium Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, mild chemicals, oil and water in heavy duty applications to 212°F and 600 psi, Series 7251

Technical Specifications

  • Cover Material: Nitrile/PVC
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Compatible Fitting: 43 Series, 71 Series, WC Series
  • Weight: 0.17 to 0.50 kg/m, 1.2 to 3.6 lb/ft, 1.22 to 3.63 lb, 0.55 to 1.65 kg
  • Maximum Operating Pressure: 2.8 to 4.1 MPa, 400 to 600 psi, 27.6 to 41.4 bar
  • Nominal Hose Inside Diameter: 40 to 100 mm
  • Inside Diameter: 1-1/2 to 4 inch, 38.1 to 101.6 mm
  • Application: Air, Multipurpose
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 1 or 2 Braids of Wire
  • Package Type: Carton
  • Minimum Bend Radius: 20 to 48 inch, 508 to 1219.2 mm
  • Outside Diameter: 2.062 to 4.656 inch, 52.4 to 118.3 mm
  • Size: -24 to -64
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Yellow
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Length per Package: 150 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7251 Thoro-Braid Medium Pressure Wire Braid Multipurpose Oil Resistant Hose provides excellent service across multiple medium pressure, heavy duty applications. The hose is durable, crush resistant and flame retardant to protect operators from fire hazards. The distinctive yellow nitrile/PVC cover is easily identified and resists abrasion, oil and weathering to provide maximum performance. Series 7251 is qualified with permanent crimp couplings for a safe and secure connection to provide robust service in challenging applications.

Markets:
• Construction
• General Industrial
• Mining

Features/Benefits:
• Tube: Black chloroprene for excellent oil resistance to 212°F.
• Reinforcement: One or multiple wire braids for extreme strength and durability.
• Cover: Yellow nitrile/PVC for abrasion, flame, oil, weathering resistance; perforated.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Mild chemicals
• Oil
• Water
• Bull hose
• Heavy duty air compressors
• Quarries

Industry Standards:
• MSHA

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7251-1501K 1-1/2 600
7251-2002K 2 600
7251-2502K 2-1/2 500
7251-3002K 3 500
7251-4002K 4 400

687PDC
687583