Manual Knob Driven, Cross Roller Bearing Guided, Metric Mount Linear Positioning Stages - SK Series | #SK050A-125


LOADING IMAGES
SK050A-125

Manual Knob Driven, Cross Roller Bearing Guided, Metric Mount Linear Positioning Stages - SK Series | #SK050A-125

SK-series crossed roller bearing guided manual linear positioners have an integral knob driven mechanism and offer travels of up to 3.9", payloads up to 702 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy


Technical Specifications

  • Width (mm): 50.000
  • Travel (mm): 50
  • Payload (lbs): 263
  • Product Type: Linear Stage
  • Product Series: SK Series
  • Number of Axes: 1
  • Bearing Type: Cross Roller
  • Mounting Option: Metric Model
  • Maximum Travel: 1.97 inch, 50 mm
  • Width: 1.97 inch, 50 mm
  • Load Capacity: 263 lb, 119 kg, 500 to 999 lb
  • Drive Train Type: Knob

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s SK Series precision crossed roller stages provide controlled, precise point-to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear crossed roller slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis. Crossed roller positioning stages offer exceptional load carrying capability, approximately 2 to 2-1/2 times that of comparably sized ball bearing stages. Additionally, crossed roller stages provide up to five times the life expectancy of the ball bearing stages without degradation of performance. Parker Daedal crossed roller stages are rated for over 100 million inches of travel at specified load.

The SK Series features end plates for positioning, making them ideal for factory automation applications. The SK is knob driven with excellent precision, smooth motion, and a long life in a compact footprint.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 3.9”
• Payloads up to 702 lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

Part Number
SK050A-125 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514