Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
SK-series crossed roller bearing guided manual linear positioners have an integral knob driven mechanism and offer travels of up to 3.9", payloads up to 702 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy
California Residents: Prop-65 Warning
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Products | Travel (mm) | Width (mm) | Payload (lbs) |
---|---|---|---|
SK050A-075 | 25 | 50.000 | 175 |
SK050A-125 | 50 | 50.000 | 263 |
SK050A-175 | 75 | 50.000 | 351 |
SK075A-100 | 25 | 75.000 | 351 |
SK075A-150 | 50 | 75.000 | 439 |
SK075A-200 | 75 | 75.000 | 527 |
SK100A-150 | 25 | 100 | 439 |
SK100A-200 | 50 | 100 | 527 |
SK100A-250 | 75 | 100 | 614 |
SK100A-300 | 100 | 100 | 702 |