M300D6 / Compax3M Multi-Axis Servo Drive/Controller : 30A / 325-680VDC (20kVA) | #M300D6F10I11T30M00


LOADING IMAGES
M300D6F10I11T30M00

M300D6 / Compax3M Multi-Axis Servo Drive/Controller : 30A / 325-680VDC (20kVA) | #M300D6F10I11T30M00

M300D6 multi-axis servo drives have power ratings of 20kVA and feature scalable technology functions from intelligent drives programmable in IEC 61131 to basic torque/velocity control.


Technical Specifications

  • Additional Integral Options: None
  • Feedback Technology: Resolver
  • Technology Option: Motion Control based on IEC61131
  • Interface Option: Positioning via Digital I/O
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Multi-Axis Technology
  • Product Series: Compax3
  • Input Voltage: 325 to 680 VDC
  • Continuous Output Current Rating: 30 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo, Frameless Servo, Induction, Linear Servo, Spindle, Torque
  • Compatible Feedback Device: Resolver, Incremental Encoder, EnDat Absolute Encoder, Hiperface Absolute Encoder
  • Modes of Control: Programmable Control - IEC 61131, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: RS232/RS485, USB, CANopen, DeviceNet, Profibus, Profinet, PowerLink, Ethernet TCP/IP, EtherCAT
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Item Information

Compax3 is Parker's global servo drive platform - offering a range of high performance single and multi-axis servo drive modules, as well as hydraulic controllers. The 'C3M' series of multi-axis servo drives and servo drive/controllers offer output power ratings from 3 to 20kVA, a 3*400/480VAC input power supply and a common PSU and DC bus connection permitting energy exchange between drives. Furthermore C3M-series drives offer a cost reduction for multi-axis applications thanks to their space-saving compact panel footprint, reduced cabling requirements and the use of centralised shared components.

Based on scalable technology functions, Compax3 drives can solve a wide range of application types - from basic analog torque/velocity and step/direction control up to intelligent drives with advanced electronic CAM control and PLCopen function modules, programmable in accordance with IEC 61131-3 using the CoDeSys development environment.

Markets:
• Factory Automation
• Packaging Machinery
• Miscellaneous Industrial

Features/Benefits:
• Drives all motor types - synchronous-, asynchronous-, linear- and torque-motor technologies
• Support most feedback devices including resolver, rotary and linear incremental encoders, single/multi-turn Sine-Cosine absolute encoders (EnDat & Hiperface interfaces) and analog/digital hall sensors.
• Standard IEC61131-3 programming
• Application software integrated

Applications:
• Packaging machines
• Material forming machines
• Printing machines
• Handling machines

Compax3 Hardware:
• PSU Input Supply : 3*230-400/480VAC
• 1 Encoder Output / 1 Encoder Input
• 8 Digital Inputs /4 Digital Outputs*
• 2 Analog Inputs (14 Bit)*
• 2 Analog Outputs (8 Bit)*
*expandable via fieldbus-based expansion IO modules

Technology Functions:
• I10T10: Drive control via analog velocity/torque command, step/direction input, encoder input
• I12T11: Positioning via digital I/Os, RS232/RS485, absolute/incremental positioning, registration mark related positioning, electronic gearbox, dynamic positioning
• T30: Programming based on IEC 61131-3 with CoDeSys including
 - PLCopen function modules
 - IEC 61131-3 standard modules
 - C3 specific function modules
• T40: as per T30 features, plus advanced electronic cam functionality

Powerful multi-axis support software tool ""Parker Integrated Engineering Tool"", with the ""Compax3 ServoManager"":
• Guided configuration, with easy-to-use setup wizards
• Integrated 4-channel oscilloscope function
• Setup support
• Diagnostics/maintenance/service
• MotorManager
• Integrated CamDesigner for cam creation

ServoSignalAnalyzer for Compax3: PC-based signal analysis for mechatronic system optimisation
• Analysis and optimisation of the mechanical system
- Simple measurement of the mechanics dynamic behavior
- Vibration analysis of the mechanic construction
• Analysis and optimization of the control system
- Better and faster controller optimization
- Specific suppression of disturbances at the mechanic resonance points

Read More Show Less

CAD Drawings + Files

Part Number
M300D6F10I11T30M00 ZIP

Ok

x

Related Documents

Literature and Reference Materials
Compax3 Automated Introduction
Compax3 Servo Drives and Servo Drive/Controllers - Catalog
Description of the Standard I/O Profil R011000105 for Option S3, Compax3M
EPL Brochure - Entire Family
EPL: Setting up the C3-EPL with the ACR
EPLAN Macros - CompaxM Servo Drives
Installation Manual PSU-P
Installation Manual Safety Option S3 for Compax3M
Programming Manual Safety Option S3 for Compax3M
User Guide C3_I10T10 : Step/Direction and Analogue Input (CHM)
User Guide C3_I10T10 : Step/Direction and Analogue Input (PDF)
User Guide C3_I11T11 : Positioning via digital I/Os (CHM)
User Guide C3_I11T11 : Positioning via digital I/Os (PDF)
User Guide C3_I12T11 : Positioning via I/Os & RS232/RS485 (CHM)
User Guide C3_I12T11 : Positioning via I/Os & RS232/RS485 (PDF)
User Guide C3_I20/I32T11 : Positioning via Profibus & Profinet (CHM)
User Guide C3_I20/I32T11 : Positioning via Profibus & Profinet (PDF)
User Guide C3_I21T11 : Positioning via CANopen (CHM)
User Guide C3_I21T11 : Positioning via CANopen (PDF)
User Guide C3_I22T11 : Positioning with DeviceNet (CHM)
User Guide C3_I22T11 : Positioning with DeviceNet (PDF)
User Guide C3_I30/I31T11 : Positioning via Ethernet Powerlink / EtherCAT (CHM)
User Guide C3_I30/I31T11 : Positioning via Ethernet Powerlink / EtherCAT (PDF)
User Guide C3_T30 : Positioning PLCopen function modules (CHM)
User Guide C3_T30 : Positioning PLCopen function modules (PDF)
User Guide C3_T40 : Electronic Cam Control with IEC 61131-3 (CHM - English)
User Guide C3_T40 : Electronic Cam Control with IEC 61131-3 (PDF)
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514