Liquefied Petroleum Gas Hose 350 PSI - SS25UL Hose | #SS25UL-8


LOADING IMAGES
SS25UL-8

Liquefied Petroleum Gas Hose 350 PSI - SS25UL Hose | #SS25UL-8

Parker's SS25UL hose is a liquefied petroleum gas hose that has a constant working pressure of 350 PSI to deliver consistency and reliability.


Technical Specifications

  • Hose I.D. (size): -8
  • Weight: 0.31 kg/m, 0.21 lb/ft
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Welding Gases (Technical Gases)
  • Specifications Met: AGA-AS, AS/NZS 1869D, UL 21.0
  • Compatible Fitting: 26 Series, 20 Series, 22 Series
  • Hose Reinforcement Material: 1 Braid of Fiber and 1 Braid of Stainless Steel Wire, 1 Braid of Fiber
  • Inside Diameter: 13/32 inch, 10 mm
  • Nominal Hose Inside Diameter: 10 mm
  • Outside Diameter: 0.770 inch, 19.5 mm
  • Maximum Operating Pressure: 350 psi, 2.4 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Minimum Bend Radius: 1-3/4 inch, 45 mm
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Hose Cover Type: Standard Cover
  • Application: Liquefied Petroleum Gas (LPG)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's SS25UL hose is a liquefied petroleum gas hose that has a constant working pressure of 350 PSI to deliver consistency and reliability. The SS25UL hose is designed, built, and tested to meet UL 21 and NFPA 58 specifications. Sizes range from 3/16” to 5/8” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Agriculture
• Material Handling

Features/Benefits:
• 350 PSI constant working pressure in different sizes
• Low-pressure service with liquefied petroleum gas
• UL 21 / NFPA 58 certifications
• Oil and LPG resistant synthetic fiber cover
• One fiber braid and one stainless steel wire braid

Applications:
• Liquefied petroleum gas (LPG)

Compatible Fittings:
• 26 series fittings
• 20 series fittings
• 22 series fittings

Warnings:

• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
• Strictly adhere to the inspection procedures detailed in DOT regulation 49CFR 180.416 when using this product in a mobile application such as delivery or service vehicles.
•It is an industry recognized occurrence that LPG will permeate through the hose wall during operation and storage, therefore Parker LPG hoses are produced with a pinpricked cover from the factory to relief the expansion of liquid propane to gaseous propane as it permeates through the hose wall. Great care must be taken when discharging LPG hose to reduce the incident of damaging the hose from explosive decompression. RELEASE LPG AT A RATE THAT ALLOWS THE TRAPPED LPG TO DISSIPATE AS SLOWLY AS POSSIBLE. See the Tech Alert – LPG Hose Evacuation Process for more information from your LPG Distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583