Liquid Petroleum Gas LPG Hose, Series 7231 | #7231-1251


LOADING IMAGES
7231-1251

Liquid Petroleum Gas LPG Hose, Series 7231 | #7231-1251

Parker's Series 7231 LPG Hose provides superior service for LPG/propane supply and transfer applications. This hose provides a durable vibration dampening connector between metal piping on vehicles and bulk loading performance.


Technical Specifications

  • Maximum Working Pressure (psi): 350
  • Hose I.D. (inch): 1-1/4
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Chloroprene Rubber (CR)
  • Media: LPG, Propane
  • Specifications Met: CSA 8.1, Type I, UL 21.0
  • Compatible Fitting: 43 Series
  • Inside Diameter: 1-1/4 inch, 31.8 mm
  • Application: Liquefied Petroleum Gas (LPG), Petroleum
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 1 Braid of Stainless Steel Wire
  • Package Type: Carton
  • Outside Diameter: 1.750 inch, 44.5 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.97 lb/ft, 1.45 kg/m
  • Minimum Bend Radius: 16.5 inch, 419.1 mm
  • Maximum Operating Pressure: 350 psi, 24.1 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7231 Liquid Petroleum Gas LPG Hose provides superior service across a wide variety of LPG/propane supply and transfer applications. The flexible industrial rubber hose provides maximum strength and corrosion resistance for a durable vibration-dampening connector between metal piping on vehicles, and bulk loading performance. Series 7231 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for superior fuel gas resistance to 140°F.
• Reinforcement: Multiple stainless steel braids for kink resistance, strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Bulk loading/unloading
• In-plant processing/transfer
• Transport trucks

Industry Standards:
• CSA 8.1 Type I
• UL21

Safety/Technical:
• Design Factor: 5:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
• Strictly adhere to the inspection procedures detailed in DOT regulation 49CFR 180.416 when using this product in a mobile application such as delivery or service vehicles.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583