Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Liquid Petroleum Gas LPG Hose is designed for delivery, supply and transfer of propane in commercial and industrial applications to 140°F and 350 psi, Series 7132
California Residents: Prop-65 Warning
Literature and Reference Materials |
---|
CAT 4800, Industrial Hose |
Products | Hose I.D. (inch) | Maximum Working Pressure (psi) | Standard Pack Qty (ft) |
---|---|---|---|
7132-19352 | 3/16 | 350 | 800 |
7132-25354 | 1/4 | 350 | 750 |
7132-25354E | 1/4 | 350 | 350 |
7132-38354 | 3/8 | 350 | 600 |
7132-38354E | 3/8 | 350 | 300 |
7132-50354 | 1/2 | 350 | 500 |
7132-75354 | 3/4 | 350 | 350 |
7132-75354100 | 3/4 | 350 | 2 x 100 |
7132-75354125 | 3/4 | 350 | 1 x 125 |
7132-75354150 | 3/4 | 350 | 1 x 150 |
7132-75354200 | 3/4 | 350 | 1 x 200 |
7132-100354 | 1 | 350 | 300 |
7132-100354100 | 1 | 350 | 1 x 100 |
7132-100354125 | 1 | 350 | 1 x 125 |
7132-100354150 | 1 | 350 | 1 x 150 |
7132-100354200 | 1 | 350 | 1 x 200 |