Liquid Petroleum Gas LPG Hose Factory Assemblies, Series 7132 | #7132HY12MP-12


LOADING IMAGES
7132HY12MP-12

Liquid Petroleum Gas LPG Hose Factory Assemblies, Series 7132 | #7132HY12MP-12

Liquid Petroleum Gas LPG Hose Factory Assemblies are designed for delivery, supply and transfer of propane in commercial and industrial applications to -40°F and 350 psi, Series 7132


Technical Specifications

  • Standard Package Quantity: 1
  • Length (ft): 12
  • Hose I.D. (inch): 3/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Media: LPG, Propane
  • Specifications Met: CSA 8.1, Type I, D.O.T., UL 21.0
  • Connection 2 Type: Male NPTF
  • Connection 1 Type: Male NPTF
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Application: Liquefied Petroleum Gas (LPG), Petroleum
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Package Type: Carton
  • Outside Diameter: 1.3 inch, 31.8 mm
  • Minimum Bend Radius: 7 inch, 165 mm
  • Maximum Operating Pressure: 350 psi, 24.1 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Fitting Material: Steel
  • Weight: 1.3 lb/ea, 0.59 kg/ea
  • Cover Color: Black
  • Hose Inner Tube Material: Black, Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7132 Liquid Petroleum Gas LPG Hose Factory Assemblies provide excellent service across a wide variety of industrial and commercial LPG/propane delivery and supply applications. The industrial rubber hose resists stiffening and cracking and stays flexible to -40°F for ease of handling, and is available in long continuous lengths for remote delivery/transfer applications. Series 7132 hose assemblies provide robust service in challenging applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.
 
Applications:
-media
• Liquid Petroleum Gas (LPG)
• Propane
-usage
• Delivery trucks
• In-plant processing/transfer

Industry Standards:
• CSA 8.1 Type I
• UL21
• DOT

Safety/Technical:
• Design Factor: 5:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• LPG:
-Series 7132 hose assemblies installed on on-road vehicles must meet Department of Transportation (DOT) requirements. Factory assemblies (3/4" and larger) are pressure tested, one of the fittings is etched with a unique DOT certification number, and a document incorporating the identical certification number accompanies each shipment. Metal DOT identification bands are also attached at an additional charge per customer request.
Anhydrous Ammonia:
-Do not use Series 7132 with anhydrous ammonia.
• CNG:
-Do not use Series 7132 for CNG engine applications in on-road vehicles, or for high pressure CNG dispenser/transfer applications (typically 2900 psi or greater). In other applications—where CNG is regulated to pressures within the rating of Series 7132—apply the guidelines for natural gas applications stated above. Always review and adhere to all applicable government and industry regulations and standards prior to installing this hose in a CNG or natural gas application.
• Natural Gas:
-Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
-The molecules of natural gas are small, enhancing their ability to permeate through standard rubber hose constructions. The permeation process is more rapid as the working pressure increases, and natural gas accumulates with potentially dangerous consequences. Series 7132 may be used for natural gas service, but ONLY under ALL of the following conditions:
-The application must be in a well-ventilated environment: Outdoors, or indoors with significant continuous air movement.•It is an industry recognized occurrence that LPG will permeate through the hose wall during operation and storage, therefore Parker LPG hoses are produced with a pinpricked cover from the factory to relief the expansion of liquid propane to gaseous propane as it permeates through the hose wall. Great care must be taken when discharging LPG hose to reduce the incident of damaging the hose from explosive decompression. RELEASE LPG AT A RATE THAT ALLOWS THE TRAPPED LPG TO DISSIPATE AS SLOWLY AS POSSIBLE. See the Tech Alert – LPG Hose Evacuation Process for more information from your LPG Distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583