Liquid Petroleum Gas LPG Hose, Series 7243 | #7243-401


LOADING IMAGES
Series 7243

Liquid Petroleum Gas LPG Hose, Series 7243 | #Series 7243 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 350
  • Hose I.D. (inch): 13/32
  • Hose Inner Tube Material: Black, Nitrile
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene-impregnated
  • Hose Reinforcement Material: Braid of Textile, 1 Braid of Stainless Steel Wire
  • Media: LPG, Propane
  • Specifications Met: UL 21.0
  • Compatible Fitting: n/a
  • Inside Diameter: 13/32 inch, 10.3 mm
  • Application: Liquefied Petroleum Gas (LPG), Petroleum
  • Package Type: Reel
  • Outside Diameter: 0.766 inch, 19.5 mm
  • Tube Material: Nitrile
  • Cover Color: Black
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.21 lb, 0.1 kg
  • Minimum Bend Radius: 2.3 inch, 58.4 mm
  • Maximum Operating Pressure: 350 psi, 24.1 bar
  • Length per Package: 500 ft
Safety Warning

Item Information

Parker's Series 7243 Liquid Petroleum Gas LPG Hose provides superior service as a fuel supply hose across a wide variety of LPG/propane forklift and utility vehicle applications. The flexible industrial rubber hose provides maximum strength and corrosion resistance as a vibration-dampening connector between the fuel tank and engine. Series 7243 incorporates a textile cover for additional durability and is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: One stainless steel braids for kink resistance, strength and durability.
• Cover: Black chloroprene-impregnated textile for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Couplings: Parker Series 20 reattachable couplings for field installation and downtime reduction.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Fuel lines
• Fork lifts
• Utility equipment

Industry Standards:
• UL21

Safety/Technical:
• Design Factor: 5:1
•  Click here to link to CrimpSource® for current crimp specifications.  

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583