Hydraulic Low-Temperature Hose 6000 PSI - 792LT Hose | #792LT-16


LOADING IMAGES
792LT-16

Hydraulic Low-Temperature Hose 6000 PSI - 792LT Hose | #792LT-16

Parker's 792LT hose is a hydraulic low-temperature hose with a working pressure of 6000 PSI in all sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.


Technical Specifications

  • Hose I.D. (size): -16
  • Weight: 1.48 lb/ft, 2.20 kg/m
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN, ISO (Exceeds SAE 100R15), ISO 3862, Type R12, SAE
  • Compatible Fitting: 79 Series
  • Hose Reinforcement Material: 4 or 6 Spirals of Wire, High Tensile Steel
  • Inside Diameter: 1 inch, 25 mm
  • Nominal Hose Inside Diameter: 25 mm
  • Outside Diameter: 1.520 inch, 38.7 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 6000 psi, 42 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: PKR® Rubber
  • Minimum Bend Radius: 11-3/4 inch, 300 mm
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Maximum Operating Temperature: 212 °F, 100 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 792LT hose is a hydraulic low-temperature hose with a working pressure of 6000 PSI in all sizes, designed specifically to excel in the brutal operating conditions of the extreme cold. The 792LT hose provides a dependable, long-life performance in these extreme cold conditions. Sizes range from 1” to 1½” in diameter to fit the requirements of various markets.

Markets:
• Construction
• Grounds & Building Maintenance
• Oil Field Service
• Material Handling
• Mining

Features/Benefits:
• Working pressure of 6000 PSI in different sizes
• Delivers superior performance in extreme cold conditions
• Meets ISO 3862-1 Type R15 / SAE J517 100R15 / EN 856 Type R15 specifications

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 79 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583