Transfer Hose - B9 | #B908


LOADING IMAGES
B908

Transfer Hose - B9 | #B908

Parker’s B9 General Purpose Transfer Hose is recognized for its exceptional flexibility. It is designed for use in applications that involve low pressure transmission of air, oil, water, and coolants.


Technical Specifications

  • Hose I.D. (inch): 0.5
  • Color: Red
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Size: -8
  • Media: Air, Coolants, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: n/a
  • Maximum Operating Pressure: 250 psi, 1.7 MPa, 17 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Bend Radius: 3 inch, 76 mm
  • Application: Fluid Handling, Manufacturing, Pneumatics, Automation
  • Compatible Fitting: 56 Series, 82 Series
  • Weight: 0.13 lb/ft, 0.19 kg/m
  • Hose Inner Tube Material: Specially Formulated Polyurethane
  • Vacuum Pressure Rating: 28 Inch-Hg, 711.2 mm-Hg
  • Cover Material: Polyurethane Specially Formulated
  • Inside Diameter: 1/2 inch, 13 mm
  • Hose Reinforcement Material: Fiber
  • Outside Diameter: 0.780 inch, 19.8 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s B9 General Purpose Transfer Hose is a very flexible hose offering exceptional flexibility. It is a lightweight hose designed for use in applications that involve low pressure transmission of air, oil, water and coolants.

Markets:
• Fluid Handling
• Industrial
• Mobile Equipment
• Factory Automation

Features/Benefits:
• Excellent flexibility for ease of installation
• Lightweight for simplified routing and usage

Applications:
• Low pressure transmission of air, oil, water, and coolants
• Robotics

Technical Specifications:
• Tube: Specially formulated polyurethane
• Reinforcement: Fiber
• Cover: Red specially formulated polyurethane, non-perforated
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563