LORD® UX-9155 Urethane Adhesive | #LORD UX-9155


LOADING IMAGES
LORD UX-9155

LORD® UX-9155 Urethane Adhesive | #LORD UX-9155

LORD® UX-9155 adhesive is a two-component urethane casting elastomer designed for tooling, industrial molding, and other applications where high hardness and convenient processing is required.


Technical Specifications

  • Trade Name: LORD UX-9155 Urethane Adhesive
  • Color: Amber Liquid, Clear Liquid, Amber Liquid
  • Dynamic Viscosity: 130, 11000, 9000
  • Specific Gravity: 1.01, 1.03, 1.03
  • Hardness: 40 Shore D
  • Volume Resistivity: 4 x 10^13 ohm-cm
  • Dielectric Strength: 19.7 kV/mm, 500 V/mil
  • Cure Time: 12, 2
Safety Warning

Item Information

LORD® UX-9155 adhesive is a two-component urethane casting elastomer designed for tooling, industrial molding, and other applications where high hardness and convenient processing is required. Typical applications include model making, steel core rollers, mold testing, and urethane wheels.

Features and Benefits:
• Environmentally Resistant – exhibits high strength and low moisture absorption.
• Convenient – permits room temperature mixing and casting; hand pourable.
• Room Temperature Cure – suitable for curing at room temperature; may be heat cured (60°C) to expedite cure.

Shelf Life/Storage:
Shelf life of each component is six months when stored in a clean, dry environment at 25°C in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR