LORD® UX-9155 Urethane Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® UX-9155 Urethane Adhesive

LORD® UX-9155 Urethane Adhesive

LORD® UX-9155 adhesive is a two-component urethane casting elastomer designed for tooling, industrial molding, and other applications where high hardness and convenient processing is required.

Technical Specifications

  • Color: Amber Liquid (A component), Clear Liquid (B component), Amber Liquid (mixed)
  • Dynamic Viscosity: 130 cP @ 77°F (25°C) (A component), 11000 cP @ 77°F (25°C) (B component), 9000 cP @ 77°F (25°C) (mixed)
  • Specific Gravity: 1.01 (A component), 1.03 (B component), 1.03 (mixed)
  • Hardness: 40 Shore D
  • Volume Resistivity: 4 x 10^13 ohm-cm
  • Dielectric Strength: 19.7 kV/mm, 500 V/mil
  • Cure Time: 12 Hours @ 77°F (25°C), 2 Hours @ 140°F (60°C)
Safety Warning

Full Product Description

LORD® UX-9155 adhesive is a two-component urethane casting elastomer designed for tooling, industrial molding, and other applications where high hardness and convenient processing is required. Typical applications include model making, steel core rollers, mold testing, and urethane wheels.

Features and Benefits:
• Environmentally Resistant – exhibits high strength and low moisture absorption.
• Convenient – permits room temperature mixing and casting; hand pourable.
• Room Temperature Cure – suitable for curing at room temperature; may be heat cured (60°C) to expedite cure.

Shelf Life/Storage:
Shelf life of each component is six months when stored in a clean, dry environment at 25°C in original, unopened container.

Related Documents

×
Products Trade Name
LORD UX-9155 LORD UX-9155 Urethane Adhesive

687PDC
1A0MGR